The Crouse-Hinds series Champ MLLA linear LED is specifically designed to replace fluorescent T12, T8 and T5HO lighting in harsh and hazardous applications. Available in 2 foot and 4 foot versions with 4,000 lumens and 8,000 lumens respectively, the Champ MLLA features a rugged and durable design with the industry’s most versatile and flexible mounting options.
The Champ MLLA is the ideal solution for high vibration, impact and hose down applications in Class I and Class II hazardous locations.
The MLLA is also is available with a self-contained battery system for emergency lighting applications.
NEC/CEC:
UL standards:
CSA standard:
Your search  "" did not match any documents or products.