Harness the capabilities of a next-generation VFD.
Combining simplicity, flexibility, efficiency and security in a single package, Eaton’s PowerXL DX1 high-performance variable frequency drive (VFD) is ideal for applications that require precise speed and torque control. With numerous enhanced features including onboard PLC, advanced touchscreen, fieldbus communications options and built-in cybersecurity, the PowerXL DX1 builds on the trusted reputation and excellent interface of Eaton’s exceptional line of VFDs.
PowerXL DX1 VFD core features
Introducing the PowerXL DX1 high-performance VFD
Performance and precision, simplified
Precise control at your fingertips
View voltage information with onboard metering
Ultimate flexibility through industry-leading communications
Thanks to multiple onboard protocols and available option cards, the PowerXL DX1 is easy to integrate with all major industrial communication protocols, including Ethernet/IP, Profinet and Modbus TCP. Providing exceptional flexibility for different industrial demands, the VFD’s four accessible option card slots can be tailored to specific applications, with augmentations such as different encoder cards or I/O expansion. Further customisation can be achieved using the onboard PLC feature.
Ideal for demanding applications
PowerXL DX1 is designed for applications that require precise speed and/or torque, or for those with permanent magnet or induction motors, including metals and mining, pulp and paper, material handling, automotive and other highly demanding precision industries.
Unparalleled safety
The robust design of the PowerXL DX1 offers the highest level of safety in the industry, backed by STO, SIL 2, PL d and Cat.3 certification. An optional module is available to meet the heightened safety demands of specific environments such as crane and hoist operations, which includes safe brake control, safe acceleration range and safe speed. Conformal coatings, metal conduit plates and 100kAIC short-circuit ratings further enhance product safety.
Enhanced cybersecurity
Proven engineering
PowerXL DX1 solves key application challenges
Winders and unwinders
Cranes and hoists
Multi-motor
Multi-motor, such as paper machines, rolling mills, metal pickling/annealing systems and others
Your search  "" did not match any documents or products.