Download document () of 20

Minimise CapEx and Maximise Investment Return

MTL SUM5 combines five functions in one modular design enabling one standard cabinet to deliver the lowest lifetime costs and lowest installed cost while saving valuable space in a control room.

Revolutionary smart universal marshalling solution

MTL SUM5 offers a single cabinet design, with ‘plug and play’ configurable modules for the five key marshalling functions. This eliminates the need for intricate wiring to interconnect the components, ultimately improving uptime and reducing the cost of wiring, installation and maintenance.

Calculate your ROI Savings!

Choosing SUM5 gives you significant ROI savings.

65% reduction in components through standardisation
30-50% reduction in the number of cabinets required
Up to 80% savings on marshalling cabinet costs
50% typical reduction in end user lifetime marshalling costs

Enter your project specific details to calculate your potential savings.

1 cabinet design, 5 marshalling functions

  • Intrinsically safe isolators
  • Signal conditioning
  • Relay interfaces
  • Surge protection
  • Loop disconnect

25% lower project execution costs

  • Configuration is easy – no
    requirements for specialist
    engineering
  • Marshalling component
    types reduced from 20 to 7
  • SUM5 modularity allows for late
    changes in I/O type, surge, to be
    easily accommodated

50% reduction in marshalling cabinets

  • 3m2 saving in rack room for each
    cabinet removed
  • Every cabinet eliminated saves
    270kg of weight

  • Take a closer look at the SUM5

Stay connected through social

Follow us to stay up to date on our latest posts.

To register for more information, please fill in your details below:

Controlling, operating and protecting assets in harsh and hazardous areas.

We are the recognised world leader in Fieldbus power systems and wiring components, Intrinsic Safety interfaces and surge protection techniques as well as being a leading authority in Industrial Ethernet, and HMI / Visualisation for safe and hazardous locations.