Web compact controller: Built-in keypad and LCD screen in a single housing
The CGLine+ Web compact controller is dedicated to optimising the monitoring and maintenance of small, medium and large Emergency Lighting installations. Depending on the variant, this controller can visualise a total of 160 or 400 CGLine+ luminaires (2 lines with max. 80 or 200 luminaires each).
Visualisation, control and monitoring of all connected CGLine+ luminaires is possible via the integrated web server and the local HMI. It simplifies commissioning and maintenance operations.
The CGLine+ Web-Controller can visualise a total of 800 CGLine+ luminaires: 4 lines of maximum 200 luminaires each or 2 lines of 400 luminaires each.
An integrated web server is available for convenient visualisation, control and monitoring of all connected CGLine+ luminaires.
CGLine+ technology allows different installations and configurations to meet all your requirements.
Your search  "" did not match any documents or products.
                
| Order Code | Description | 
| CTR160CGL2KS | CGLine+ Web compact controller 160 | 
| CTR400CGL2KS | CGLine+ Web compact controller 400 | 
| 40071361055 | CGLine+ Web-Controller module in installation housing for DIN rails | 
| 40071361184 | CGLine+ Web-Controller in wall-mounted housing | 
| 40071361178 | CGLine+ PC software on CD-ROM | 
| Order Code | Description | 
| 40071777994 | AE / IA CGLine+ system, 10 inputs, without power back-up | 
| 40071777995 | AE / IA CGLine+ system, 20 inputs, without power back-up |