NubisNet® IoT gateways are a central component of Eaton’s IoT offering. Once the machine or plant data has been collected via intelligent components, such as the electronic motor protection switch PKE, the IoT gateway takes over the fast and secure transfer of the data to the cloud. Depending on local requirements, users can choose between a LAN, WLAN and LTE version of the gateway. The IoT gateways offer edge PLC functionality and secure data transfer.
Eaton's NubisNet IoT gateways are suitable for industrial applications and can be used in combination with our Brightlayer Industrial software products for remote monitoring and smart alarming. An ideal combination to digitize machines, plants and processes. The Gateways can also be connected to any 3rd party Cloud supporting MQTT.
LAN gateway
A cost-optimized gateway for fixed installation in systems with Ethernet connection.
Field bus connectivity:
On board interfaces:
WLAN gateway
The suitable gateway for systems with large extensions without existing IT cabling.
Field bus connectivity:
On board interfaces:
LTE gateway
The gateway for mobile applications or for installations without using the local IT network.
Field bus connectivity:
On board interfaces:
Your search "" did not match any documents or products.