Download document () of 20
Pushbuttons & stacklights

RMQ compact solution compact pilot devices

Increase your competitive edge, by designing more compact and reliable machines with Eaton's Moeller series™ RMQ compact solution command and indication devices. Due to their very high degree of protection (IP65) at the back, they can be flexibly and directly integrated into the machine body. Their error-free, space-saving, plug and play installation saves development costs and installation time. Cables, connectors and housings are already integrated and permanently installed in these all-in-one devices.
Protection class
IP65 (back)
Installation
Preconfigured cable ends
Assembly
Fast & easy

Core features

  • Cable lengths of 20 cm, 50 cm, 1 m and 3.5 m
  • Degree of protection at the front up to IP69K, at the back IP65
  • Pre-configured cable connection with M12 or M8 connectors or open-ended cable (pigtail solution)
  • 22 mm or 30 mm mounting hole diameter, applies also to flat design
  • Direct connection to field bus systems such as AS-i or SmartWire-DTTM
  • Front elements: Pushbuttons, illuminated pushbuttons, indicator lights and emergency-stop buttons

A compact solution. Sturdy components.

The RMQ compact solution devices meet the requirements of harsh industrial environments. Thanks to their high degree of protection both at the front and the back, they can be installed directly inside the machine room. The special enclosure prevents the ingress of dust, water, cleaning agents and other fine particles.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1