Crouse-Hinds series Champ™ light fixtures are renowned for their reliability and safety in harsh and hazardous lighting applications. And now, they are available with intelligent control and insight capabilities, delivering more operational value and better total cost of ownership.
Combining our advanced LED lighting design with communications and sensing technology and an intuitive app-based interface, you now have full lighting control at your fingertips — improving safety, maximizing energy savings and minimizing maintenance costs.
Available from 3,000 to 7,000 lumens, Champ VMVL Intelligent lighting is engineered to provide maintenance-free illumination, long life and high performance in Class I, Division 2 and Class II, Division 1 areas.
Intuitive commissioning and control via the Brightlayer Lighting app provides effortless management of your lighting system. Unlike other ”connected” lighting solutions that use complex hardware and software, Brightlayer Lighting features a robust, easy to use mobile interface that connects to each Crouse-Hinds series fixture via Bluetooth low energy (BLE) technology.
All from your mobile device - no gateways or servers required!
With Champ Intelligent LED light fixtures and Brightlayer Lighting, combinations of the control functions below can be utilized across your facility to optimize light levels by site and minimize your energy and maintenance costs.
Live fixture ID
ON/OFF and dimming
Occupancy sensing *
Provide the RIGHT amount of light, WHEN and WHERE you need it!
To have your questions answered or to schedule a demo, contact us.
NEC, CEC and IEC
UL standards
CSA standards
IEC and EN standards
A. Retro-fit friendly universal top hats
B. Smart driver & controller
C. Lever lock connectors and terminal blocks
A. Heat fins
B. Integral carrying handle
C. Custom optics and colors
D. Integrated antenna
E. Custom lenses
A. Intelligent multi-sensor
Brightlayer + Crouse-Hinds series
With a Brighlayer Lighting subscription, Champ Intelligent light fixtures provides additional customized lighting control with a wide range of intelligent features. Create lighting groups and set light levels that can be managed by schedule, available daylight, and occupancy. This helps ensure that the safest light levels are maintained, while minimizing energy consumption and eliminating the over-usage of lights.
In addition to customized lighting control, you can easily see each fixture’s estimated remaining usable life at a glance. Use this data to schedule planned maintenance events to avoid possible safety issues from failed lights and to minimize personnel time spent in the hazardous areas.
To have your questions answered or to schedule a demo, contact us.
Your search  "" did not match any documents or products.