The Crouse-Hinds series Pauluhn WashPro is a low bay linear fluorescent fixture engineered for food and beverage processing and industrial applications. The fixture is NSF/ANSI 2-2010 certified for food contact and splash zones, and is high pressure hose down rated to 1,500 PSI.
The versatile WashPro comes in lengths of two, four and eight feet, in 2-, 3-, 4- or 6-lamp configurations.  An optional emergency battery back-up is also available.
NEC and CEC
Your search  "" did not match any documents or products.