Knowledge Search
Download document () of 20
Safety grating

Rail car grating solutions

Eaton manufacturers B-Line series Grip Strut safety grating for rail car applications, such as running boards, brake steps, end platforms and more. The Grip Strut rail car solutions exceed the Association of American Railroads (AAR) for federal anti-slip requirements making it one of the safest, skid-resistant walking surfaces available in the industry today.

Grip Strut grating for rail cars

  • Serrated surface to grab shoe soles tightly, providing slip-resistance in all directions
  • Help keep snow, ice and mud off the surface to help prevent slippage
  • Approved by the Association of American Railroads (AAR)
grip-strut-railcar-walkway.jpg

Grip Strut brake steps and end platforms

  • Include brake chain collar reinforcements 
  • Feature a one-piece design which helps prevent breakage or detachment from vibration or impact
  • Offer custom options for designs, cut-outs and  lengths
railbar-relief-holes.jpg

Perf-o Grip grating for running boards, brake steps and end platforms

  • Light weight and resilient 
  • Easy to handle and install
  • Provides slip resistance in all directions
  • Learn more about Perf-O Grip
perfogrip-floor-cropped.jpg
Specifications

Highlight differences
Show only differences
Hide blank features
Eaton manufacturers B-Line series safety grating for rail car applications, such as running boards, brake steps, end platforms and more. For more information contact us.