TOLCO seismic structural components are ideal for attaching seismic bracing to various structural members, including wide flange beams, I-beams, C-channel, welded steel trusses, steel bar joists, and more. Break-off bolt heads provide visual verification of proper torque and installation to the structure and attachment to the seismic brace component.
Eaton's TOLCO Fig. 131 is one of the first UL approved seismic structural brace attachments for wooden joist construction applications. 
Designed to attach sway bracing and hanger assemblies to steel open web structural member using a secure non-friction connection without drilling or welding. This product’s design incorporates a concentric attachment point which is critical to the performance of structural seismic connections and important for NFPA 13. Break off head set screw design assures verification of proper installation torque. One size accommodates all Fig. 900 Series sway brace attachments.
The new TOLCO Fig. 828 is designed to attach sway bracing and hanger assemblies to structural members using a secure non-friction connection without drilling or welding. Secures brace to structure either across or along the beam.
Break-off head set screw helps ensure verification of proper installation torque. One size accommodates all TOLCO Fig. 900 series sway brace attachments, which can be secured with an included flange nut.
Tested and UL Listed to the new UL203A standard for a 2.2 safety factor rating and improved load ratings.
Your search  "" did not match any documents or products.