Download document () of 20
Strut systems and accessories

B-Line series strut channel systems

Eaton’s B-Line series strut system, or bolted framing, gives design engineers, contractors and installers the quality, flexibility and smart design they need to meet the most demanding construction standards.

  •     Cable management support
  •     Pipe and conduit support
  •     HVAC duct support
  •     Strut racking systems
  •     Ceiling grids
  •     Machine guarding
  •     Panel stands

Whether the need is for an electrical strut support, mechanical channel support or datacomm support, it’s easy to find the right B-Line series system for any application. Specify and use B-Line series strut system on your next project. For more information, view or download the strut system catalog.

Strut system offering

  • Full line of solid channel, slotted hole (SH), long slotted hole (S) and other hole patterns available
  • Full line of fittings, clamps and strut supports
  • Wide variety of strut materials and finishes     

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.

Still cutting your own strut to length?

How long does it take your crew to get 10 or 20-foot lengths of strut, set it up by the saw, measure it, cut it to length, and de-burr the edges? We cut the strut to your specific lengths and de-burr the edges to help ensure the safety of your crew and equipment during installation. We bundle the cut-to-length strut and label it for easy identification on the job-site.

Why specify a B-Line series strut system?

The reasons to choose and use B-Line series strut systems begin with quality and design, but they don’t end there. Not only are these systems made from structural-quality steel that help ensure structural integrity and strength; they come in a wide range of protective finishes with an extensive array of accessories.

Eaton’s B-Line Business is a leading manufacturer and fabricator of steel and aluminum products which are used in support of equipment for industrial, commercial, utility, and OEM installations. We are proud of the exacting standards of research, design, engineering, and manufacturing that go into each and every product that comprise our strut product line. Our customers have access to one of the most complete support systems offered in the industry, including metal framing, cable tray, pipe hangers, slotted angle, and fasteners.

Many of our products are listed by the Underwriter’s Laboratories, Inc. All of our strut system products are manufactured to meet or exceed Metal Framing Manufacturers Association (MFMA) and other industry standards set for their design and manufacture. 

 

Structural-quality steel 

Channel profile, finish and traceability information is stamped inside channel for identification and easy reference. Material documentation can be provided upon request.

Catalog loading charts for strut are based on 25,000 psi design stress, but if the actual strength of the steel in a particular lot can’t be verified, the load chart data, or safety factor can’t be validated or guaranteed.

Structural-quality steel must meet established chemical and strength requirements. Even as metal strut replaces angle iron and other traditional ASTM A36 structural steel shapes, retaining the integrity of the metal channel system using structural-grade materials remains important.

Strut material and product identification

B-Line series strut features heat code numbering to help users identify a structural-quality steel product.  The strut identification program involves stamping each channel every 18 inches with:

  • B-Line name
  • Part number (example: B22, designating 12-gauge, 1-5/8” x 1-5/8”)
  • Material (example: SS6 - 316, designating stainless steel)
  • Heat code number (example: 87401A6, traceable to the steel’s origin)   

This part numbering system includes the gauge thickness and dimensions. For stainless steel, the allow type is shown for quality assurance and on-site identification.

Broad range of protective finishes and accessories

Strut systems can find themselves in a wide variety of environments, some of them extreme. When the application is in one of these tough environments, the situation might call for something more than a pre-galvanized, hot dip galvanized or electro-deposited epoxy finish, such as Eaton’s Dura Green finish.

In these conditions, you might want to specify aluminum strut channel, PVC coating or fiberglass, which is available in polyester and vinyl ester resins. The goal is to provide the materials and finishes that best meet the need, no matter how demanding. 

Standard strut materials

  • Plain steel, ASTM A570 and A611 (structural grade)
  • Pre-galvanized steel, ASTM A653 SS (CSA Type II) (structural grade)
  • Stainless steel, AISI Type 304
  • Stainless steel, AISI Type 316

Standard strut finishes

  • Pre-galvanized, (CSA Type II) ASTM A653 SS G90
  • Hot dip galvanized after fabrication, (CSA Type 1) ASTM A123
  • Dura Green finish, electro-deposited epoxy
  • Dura-Copper finish

Benefits of Dura Green and Dura-Cooper finishes

Dura-Green and Dura-Cooper epoxy coatings are water borne epoxy coatings applied to our products by a precisely controlled cathodic electro-deposition process. This process is accomplished using a conveyor to transport channel and fittings through several cleaning, phosphatizing and application stages prior to being baked. This custom-designed paint system is used for painting all channels, channel combinations, slotted angle, and fittings.

  • Routine salt spray (fog) testing done to verify the quality of the finish
  • Tests are performed in accordance with ASTM B117; evaluated according to ASTM D1654
  • Tested and UL Listed in accordance with Standard for Surface Metal Raceway and Fittings, UL5 and Standard for Pipe Hanger Equipment for Fire Protection Service, UL203

Due to the Dura Green finishes organically based composition, it seats itself into porous surfaces more completely and efficiently than zinc coatings. As these porous caverns are filled along the material profile, the outer finished surface demonstrates an increased smooth uniform plane which produces considerably less off-gas when tested. 

De-risk your next project with Engineering Technical Services

De-risk your next project by working with our Engineering Services team before you bid to streamline your pre-bid activities. We are available for specification review and application recommendations as well as creating construction take-offs, submittals, and a full bill of materials. When required, we can assist with engineering calculations, environmental impact analysis, load testing, certifications, application letters and more.
Specifications

Highlight differences
Show only differences
Hide blank features

Anatomy of a B-Line series metal framing channel

Fabricating B-Line series strut systems involves a number of steps undertaken with an eye toward maintaining the highest quality and usability.

Channel fabrication includes cold-forming of 12-, 14- and 16-gauge carbon steel strips. A continuous slot with in-turned lips provides the ability to make attachments at any point.

Pre-punched slot patterns to eliminate the need for precise field measuring. Slots offer wide adjustments in alignment and bolt sizing. This provides an economical alternative to field drilling.

Knockout channels, when used with Series B217-20 closure strips, provide an economical UL-listed surface raceway that allows for perfect fixture alignment on spans up to 20 feet.

Quality control testing of welded channels and continuous monitoring of welding equipment helps ensure the most consistent combination channels available. 

Traditional B-Line series strut system specifications

B11 series strut

B11 series 

  • Thickness: 12 gauge (2.6 mm)
  • Standard lengths: 10’ (3.05 m) & 20’ (6.09 m)
  • Standard finishes: plain, Dura-Green, pre-galvanized, hot-dipped galvanized, aluminum
  • Weight: 3.05 Lbs./Ft. (4.54 kg/m)
B12 series strut

B12 series

  • Thickness: 12 gauge (2.6 mm)
  • Standard lengths: 10’ (3.05 m) & 20’ (6.09 m)
  • Standard finishes: plain, Dura-Green, pre-galvanized, hot-dipped galvanized, aluminum
  • Weight: 2.47 Lbs./Ft. (3.67 kg/m)
B22 series strut

B22 series

  • Thickness: 12 gauge (2.6 mm)
  • Standard lengths: 10’ (3.05 m) & 20’ (6.09 m)
  • Standard finishes: plain, Dura Green, pre-galvanized, hot-dipped galvanized, stainless steel type 304 or 316, aluminum
  • Weight: 1.90 Lbs./Ft. (2.83 kg/m)
B24 series strut

B24 series

  • Thickness: 14-gauge (1.9mm)
  • Standard lengths: 10’ (3.05m), 20’ (6.09m)
  • Standard finishes: plain, Dura Green, pre-galvanized, hot-dipped galvanized, stainless steel Type 304 or 316, aluminum
  • Weight: 1.40 lbs./ft. (2.08kg/m)
  • Uniform load: 1750 lbs. (7.78kN)-759 lbs. (3.37kN)
  • Deflection: 0.014” (0.33mm)-0.782” (19.86mm)
B32 series strut

B32 series channel

  • Thickness: 12-gauge (2.6mm)
  • Standard lengths: Standard lengths: 10’ (3.05m), 20’ (6.09m)
  • Standard finishes: plain, Dura Green, pre-galvanized, hot-dipped galvanized, stainless steel Type 304
  • Weight: 1.70 lbs./ft. (2.53kg/m)
  • Uniform load: 2210 lbs. (9.83kN)-727 lbs. (3.23kN)
  • Deflection: 0.016” (0.40mm)- 0.924” (23.47mm)
B42 series strut

B42 series channel

  • Thickness: 12-gauge (2.6mm)
  • Standard lengths: 10’ (3.05m), 20’ (6.09m)
  • Standard finishes: plain, Dura Green, pre-galvanized, hot-dipped galvanized, stainless steel Type 304
  • Weight: 1.44 lbs./ft. (2.14kg/m)
  • Uniform load: 1538 lbs. (6.84kN)-428 lbs. (1.90kN)
  • Deflection: 0.022” (0.56mm)-1.271” (32.28mm)
B52 series strut

B52 series channel

  • Thickness: 12-gauge (2.6mm)
  • Standard lengths: 10’ (3.05m), 20’ (6.09m)
  • Standard finishes: plain, Dura-Green, pre-galvanized, hot-dipped galvanized, stainless steel Type 304 or 316
  • Weight: 1.27 lbs./ft. (1.89kg/m)
  • Uniform load: 1079 lbs. (4.80kN)-304 lbs. (.0135kN)
  • Deflection: 0.026” (0.66mm)-1.564” (39.72mm)
B54 series strut

B54 series channel

  • Thickness: 14-gauge (1.9mm)
  • Standard lengths: 10’ (3.05m), 20’ (6.09m)
  • Standard finishes: plain Dura Green, pre-galvanized, hot-dipped galvanized, stainless steel Type 304 or 316, aluminum
  • Weight: 0.97 lbs./ft. ((1.44kg/m)
  • Uniform load: 870 lbs. (3.87kN)-250 lbs. (1.11kN)
  • Deflection: 0.027” (0.66mm)-1.564” (39.72mm)

Traditional B-Line series channel hole patterns

B22SH channel

B11SH through B56SH series channel

  • SH type channel, 9/16” (14.3mm) x 1-1/8” (28.6mm) slots
  • Thickness: 12-gauge (2.6mm)-16-gauge (1.5mm)
  • Height: 3-1/4” (82.5mm)-13/16” (20.6mm)
  • Weight: 2.97 lbs./ft. (4.42kg/m)-0.80 lbs./ft. (1.19kg/m)
B22S channel

B11S through B56S series channel

  • S type channel, 9/16” (14.3mm) x 1-1/8” ((28.6mm) slots
  • Thickness: 12-gauge (2.6mm)-16-gauge (1.5mm)
  • Height: 3-14” (82.5mm)-13/16” (20.6mm)
  • Weight: 2.94 lbs./ft. (4.37kg/m)-0.79 lbs./ft. (1.17kg/m)
B22H178 channel

B11H17/8 through B56H17/8 series channel

  • 9/16” (47.6mm)-diameter holes
  • Thickness: 12-gauge (2.6mm)-16-gauge (1.5mm)
  • Height: 3-1/4” (82.5mm)-13/16” (20.6mm)
  • Weight: 3.00 lbs./ft. (4.46kg/m)-0.82 lbs./ft. (1.22kg/m)
B22TH series channel

B22TH series channel

  • TH type channel
  • 9/16” (14.3mm)-diameter holes
  • Thickness: 12-gauge (2.6mm)
  • Height: 1-5/8” (41.3mm)
  • Weight: 1.76 lbs./ft. (2.62kg/m)

B11KO6 through B56KO6 series channel

  • KO6 type knockout channel
  • 7/8” (22.2mm)-diameter knockouts
  • Thickness: 12-gauge (2.6mm)- 16-gauge (1.5mm)
  • Height: 3-1/4” (82.5mm)-13/16” (20.6mm)
  • Weight: 3.05 lbs./ft. (4.54kg/m)-0.85 lbs./ft. (1.20kg/m)
B22SHA series back to back channel

B22SHA series back to back channel

  • Slotted hole type channel
  • 9/16” (14.3mm) x 1-3/8” (28.6mm) slots
  • Thickness 12-gauge (2.6mm)-14-gauge (1.9mm)
  • Height: 3-1/4” (82.5mm)-1-5/8” (41.3mm)
  • Weight: 3.64 lbs./ft. (5.42kg/m)-1.82 lbs./ft. (1.35kg/m)
B22S58 series channel

B11S58 through B56S58 series channel

  • S58 type channel
  • 11/16” (17.5mm) x 2-5/8” (66.7mm) slots
  • Thickness: 12-gauge (2.6mm)-16-gauge (1.5mm)
  • Height: 3-1/4” (82.5mm)-13/16” (20.6mm)
  • Weight: 2.94 lbs./ft. (4.37kg/m)-0.79 lbs./ft. (1.17kg/m)
B22M

B22M through B54M marine rung type channel

  • 1/4” (6.3mm) x 11/16” (17.5mm) slots
  • Thickness: 12-gauge (2.6mm)-14-gauge (1.9mm)
  • Height: 1-5/8” (41.3mm)-13/16” (20.6mm)
  • Weight: 1.79 lbs.ft. (2.66kg/m)-0.89 lbs./ft. (1.32kg/m)
B22H25 series channel

B22H25 through B56H25 series channel

  • H25 type channel
  • 9/32” (7.1mm)-diameter holes
  • Thickness: 12-gauge 92.6mm)-16-gauge (1.5mm)
  • Height: 1-5/8” (41.3mm)-13/16” (20.6mm)
  • Weight: 1.85 lbs.ft. (2.75kg/m)-0.82 lbs./ft. (1.22kg/m) 

B-Line series channel closure strips

B217-20 series closure strips

B217-20 series snap closure strips

  • For use with all 1-5/8” (41.3mm)-wide channels
  • Material: 20-gauge (0.9mm)
  • Standard finishes: Dura Green, pre-galvanized, yellow zinc chromate
  • Standard length: 120” (3.05m)
  • Wt./CFT: 36 lbs. (16.3kg)
B217p series channel

B217P series plastic snap closure strips

  • For use with all 1-5/8” (41.3mm)-wide channels
  • Standard finishes: Dura Green, or grey plastic
  • Standard length: 120” (3.05m)
  • Wt./CFT: 9.2 lbs. (4.2kg)
B17-24 series closure strips

B17-24 series snap closure strips

  • For use with all 1-5/8” (41.3mm)-wide channels
  • For use with seven or fewer conductors no larger than #12 AWG
  • Materials: 24-gauge (0.6mm)
  • Standard finishes: Dura Green™, pre-galvanized, yellow zinc chromate
  • Standard length: 120” (3.05m)
  • Wt./CFT: 28 lbs. (12.7kg)
Download Links