Catalogs and Specifications for AVEVA E3D, Intergraph SmartPlant 3D, and AVEVA PDMS
Eaton's B-Line series has teamed with AVEVA and Intergraph content experts to develop cable tray catalogs and specifications. Industrial design professionals using Plant or SmartPlant 3D can click below for design content for cable tray.
All of our cable tray product families are available in one or both formats.
AVEVA Plant PDMS
New users
Existing users
Metallic and Non-Metallic Cable Ladder Systems (NEMA) – Aluminum, steel and fiberglass. Import and work instructions included within the download file.
Intergraph SmartPlant 3D
Intergraph SmartPlant 3D content includes:
Please see table below and click on the Series links provided for information. If no link available, content is currently being developed.
| Family | Series | Finish |
|---|---|---|
| Series 1 Steel | 148P | Pre Galvanized |
| 148G | HDGAF | |
| 156P | Pre Galvanized | |
| 156G | HDGAF | |
| 166P | Pre Galvanized | |
| 166G | HDGAF | |
| 176P | Pre Galvanized | |
| 176G | HDGAF | |
| Series 2,3,4, & 5 Aluminum | 24A | Aluminum |
| 34A | Aluminum | |
| 25A | Aluminum | |
| 35A | Aluminum | |
| 26A | Aluminum | |
| 36A | Aluminum | |
| 46A | Aluminum | |
| H46A | Aluminum | |
| 37A | Aluminum | |
| 47A | Aluminum | |
| H47A | Aluminum | |
| 57A | Aluminum | |
| S8A | Aluminum | |
| Series 2,3,4, & 5 Steel | 248P | Pre Galvanized |
| 248G | HDGAF | |
| 346P | Pre Galvanized | |
| 346G | HDGAF | |
| 444P | Pre Galvanized | |
| 444G | HDGAF | |
| 258P | Pre Galvanized | |
| 258G | HDGAF | |
| 356P | Pre Galvanized | |
| 356G | HDGAF | |
| 454P | Pre Galvanized | |
| 454G | HDGAF | |
| 268P | Pre Galvanized | |
| 268G | HDGAF | |
| 366P | Pre Galvanized | |
| 366G | HDGAF | |
| 464P | Pre Galvanized | |
| 464G | HDGAF | |
| 378P | Pre Galvanized | |
| 378G | HDGAF | |
| 476P | Pre Galvanized | |
| 476G | HDGAF | |
| 574P | Pre Galvanized | |
| 574G | HDGAF | |
| Series 3 & 4 Stainless Steel | 348SS4 | 304 Stainless |
| 348SS6 | 316 Stainless | |
| 358SS4 | 304 Stainless | |
| 358SS6 | 316 Stainless | |
| 368SS4 | 304 Stainless | |
| 368SS6 | 316 Stainless | |
| 464SS4 | 304 Stainless | |
| 464SS6 | 316 Stainless | |
| Fiberglass | 13F | Polyester |
| 24F | Polyester | |
| 36F | Polyester | |
| 46F | Polyester | |
| 48F | Polyester | |
| 13FV | Vinylester | |
| 24FV | Vinylester | |
| 36FV | Vinylester | |
| 46FV | Vinylester | |
| 48FV | Vinylester | |
| Metric Cable ladder | 125G 1.5 | HDGAF |
| 125G 2.0 | HDGAF | |
| 125X 1.5 | 316 Stainless | |
| 125X 2.0 | 316 Stainless | |
| 150G 1.5 | HDGAF | |
| 150G 2.0 | HDGAF | |
| 150X 1.5 | 316 Stainless | |
| 150X 2.0 | 316 Stainless |