PS/2 to USB Converter
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series converter
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                0DT60002
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                654518212235
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.5 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                5.5 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                3.9 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.001 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                REACH  
                                        RoHS CE Marked FCC Compliant  | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                0DT60002
                                             
                                         | 
                                    
| Accessory Class | 
                                            
                                            
                                             | 
                                    
| Relative Humidity | 
                                            
                                            
                                             
                                                0-80% non-condensing
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Cable Jacket Rating | 
                                            
                                            
                                             
                                                VW-1
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                ABS
                                             
                                         | 
                                    
| Connector Plating | 
                                            
                                            
                                             
                                                Nickel
                                             
                                         | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                TAA Compliant
                                             
                                         | 
                                    
| USB Specification | 
                                            
                                            
                                             
                                                USB 1.1 (up to 12 Mbps)
                                             
                                         | 
                                    
| Contact Plating | 
                                            
                                            
                                             
                                                Nickel
                                             
                                         | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Polybag
                                             
                                         | 
                                    
| Cable Outer Diameter (OD) | 
                                            
                                            
                                             
                                                3.5mm
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                MINI DIN-6 (MALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                USB A (FEMALE)
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                             
                                                41° to 104°F (5° to 40°C)
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                41° to 104°F (5° to 40°C)
                                             
                                         | 
                                    
| Storage Temperature Range | 
                                            
                                            
                                             
                                                -4° to 140°F (-20° to 60°C)
                                             
                                         | 
                                    
| Accessory Type | 
                                            
                                            
                                             
                                                Serial adapter
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                USB A (FEMALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                PS/2
                                             
                                         | 
                                    
Support from Eaton