Download document () of 20

APSWX3K24VMPPT

3000W 230V Sinewave Inverter Charger. 9000W Peak Surge, 60A MPPT solar controller and 85A AC Charger. 24VDC input. Hardwire AC input/output. Wired Remote, BTS, Software Monitoring Capable.

General specifications

Product Name
Eaton Tripp Lite series power inverter and charger
Catalog Number
APSWX3K24VMPPT
UPC
037332256461
Product Length/Depth
7.244 in
Product Height
20 in
Product Width
13.75 in
Product Weight
64.5 lb
Compliances
REACH
UKCA
CE Marked
RoHS
Certifications
EN 61000
IEC 62109-1
IEC 62109-2
Product Type
Power inverter and charger

Product specifications

Battery Charge
Hybrid selectable 105A max charging system. 45A AC / 60A MPPT Solar Charge Controller
Battery Pack Accessory (Optional)
Wet/Gel/AGM/SLA/LFP (User Supplied)
Expandable Battery Runtime
User-supplied 24V DC battery system
Expandable Runtime Description
Runtime is expandable with any number of user supplied wet-cell, gel-cell, or lithium (w/integrated BMS) type batteries
High Voltage Transfer to Battery Power
In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 260V (user adjustable to 270 - see manual).
Transfer Time (Line Power to Battery Mode)
10 milliseconds
Low Voltage Transfer to Battery Power
In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 170V AC (user adjustable to 180V).
Front Panel LCD Display
Multi-function LCD displays Input, Output, Configuration, Battery Level, Charging Status, Load status. Left segment displays Input Voltage, Input Frequency, Battery Voltage, PV1 Voltage and Charger Current. Middle display: program settings, flash warning codes, fault codes, parallel system quantity (if configured). Right display segment displays Output Voltage, Output Frequency, Load Percentage, Load Current (VA), Load (watts), DC Discharge Current. Graphical icons for battery and load level (0-24%, 25%-49%, 50-74%, 75-100%), operation mode, and mute operation.
Amperage Rating
20
Audible Noise
60dB front side @ 1 meter
Continuous Output Capacity (Watts)
3000
Cooling Method
Thermal-controlled fan system
DC System Voltage (VDC)
24
Frequency Compatibility Details
47-65Hz
Front Panel LEDs
3 LEDs for Operation (Green), Charge (Amber), Fault (Red) Alarm Status. See manual for sequences.
Generator Start Compatibility
Contact relay signal (NO and NC) contacts
Grounding
Main grounding lug connects inverter/charger to earth or vehicle chassis ground
Input Connection Type
DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in terminal strip with cover plate
LED Indicators
3 LEDs for Operation (Green), Charge (Amber), Fault (Red) Alarm Status. See manual for sequences.
Operating Elevation
0-6562 ft. (0-2000 m)
Operating Temperature
0° to 50°C
Output Capacity (Watts)
3000
Output Dry Contact Ports
Normally open dry contacts provide 5 output alerts for UPS Fault, Overload, AC Fault, Battery Low voltage
Output Frequency Regulation
50/60Hz. Battery Mode: 50/60Hz +/- 0.3 Hz
Output Voltage Regulation
LINE POWER (AC): Maintains 220/230/240V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 220/230/240 VAC (+/-10%).
Peak Output Capacity (Watts)
6000
Power Cord Jacket Type
SJT
Frequency Compatability
50/60 Hz
Recommended Electrical Service
230VAC 30A input circuit breaker (40A for Max AC Charge rate usage). DC INPUT: Requires 24VDC input source capable of delivering the required amperage when used at full continuous capacity - DC requirements increase during overload and peak output operation). PV MPPT INPUT: 30-115VDC Input (145VDC Max Open Circuit Voltage) 1600W Max Solar Panel Configuration
Relative Humidity
0-95% non-condensing
Solar Panel
Non-isolated system. Compatible with Mono-crystalline, Poly-crystalline with Grade A rating, and CIGS solar panels.
Storage Temperature Range
-15° to 60°C
Switches
3 position on/off/bypass switch. 4 push buttons ESC/up/down//enter. Remote control provides distant on/off control and monitoring of the inverter system when used in conjunction with included remote accessory.
Voltage Compatibility (VDC)
24
Total outlets
2
Material
Metal
Output Receptacles
Hardwire
C19
Package Contents
Wired on/off remote
Owner's manual
APSWX3K24VMPPT Sine Wave Solar Inverter/Charger
Input Nominal Voltage
220 VAC
230 VAC
240 VAC
Product Features
Expandable Runtime
Pure Sine Wave Output
DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in terminal strip with cover plate
Product Highlights
Built-in Maximum Power Point Tracking (MPPT) solar charge controller that optimizes power generation from the solar panels.
Ideal for installation in rural or remote sites including residential, leisure, gas/oil and forestry
Priority source selection alternates to deliver whichever power is optimal at the time
Delivers pure sine wave 230V AC power from AC or DC sources.
Auto-transfer switching option allows the unit to function as an extended-run UPS
Nominal Output Voltage
220V
230V
240V
Voltage Compatibility (VAC)
220 VAC
230 VAC
240

Export product specification

Need product support?

Support from Eaton