Download document () of 20

B020-U08-19KTAA

NetDirector 8-Port 1U Rack-Mount Console KVM Switch with 19-in. LCD + 8 PS2/USB Combo Cables; TAA Compliant

General specifications

Product Name
Eaton Tripp Lite series NetDirector rack console KVM switch
Catalog Number
B020-U08-19KTAA
UPC
037332158048
Product Length/Depth
32.68 in
Product Height
5.9 in
Product Width
26.77 in
Product Weight
31 lb
Compliances
CE Marked
FCC Class A
RoHS
Certifications
UL Listed
CSA Std. C22.2
UL 60950-1
cUL Listed
Product Type
Rack console KVM switch

Product specifications

Number of ports
8
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Mounting Details
Yes
Computer/Server Ports
(x8) HD18 (Female)
Input Current
120V (0.8A) / 230V (0.4A)
Operating Temperature
32 Degrees F to 120 Degrees F (0 to 50 C)
Number Of Users
1
CPU
8
Firmware upgrade port
RJ45 Female
Input frequency
50/60Hz
LCD monitor (in)
19
Color
Black
Autoscan
Yes
Cable Jacket Color
Black
Package Contents
CD with owner's manual
Quick start guide
(x8) P778-006 6-ft. (1.83 m) USB/PS2 combo KVM cable kits
Rackmount hardware
C13 to 5-15P power cord
USB/PS2 combo console cable kit
B020-U08-19KTAA 1U rackmount console KVM switch with 19” LCD
Grounding wire
RJ11 to DB9 firmware upgrade cable
System Requirements
P778-006 USB/PS2 combo KVM cable kit is required for each connected computer/server
Computer with HD15 port, and USB port or PS/2 keyboard/mouse ports
Compatible with all major operating systems
Power consumption: 120V, 60Hz, 28.5W; 230V, 50Hz, 29.1W
Input Nominal Voltage
100 VAC
140 VAC
200 VAC
208 VAC
110 VAC
115 VAC
120 VAC
127 VAC
220 VAC
230 VAC
240 VAC
Product Features
Console
TAA Compliant
Product Highlights
Occupies just 1U of space in a rack-mountable drawer
Simplifies IT tasks with easy switching between all 8 ports
Combo cables connect to PS/2 or USB servers, no adapter needed
Provides 2-level password security (administrator and user)
19” LCD screen supports video resolutions up to 1280 x 1024
Port Control
Push Buttons, Hotkeys, OSD
Push buttons, hotkeys, OSD
Pc/Server Connections
PS/2
USB
VGA
Technology
PS/2
VGA / SVGA
Included Cable (Side A) - Connector 1
HD18 Male
Included Cable (Side B) - Connector 2
PS/2 Male
Included Cable (Side B) - Connector 3
PS/2 Male
Included Cable (Side B) - Connector 4
USB A Male
Power Consumption Detail
(28.5W at 120V, 60Hz) / (29.1W at 230V, 50Hz)
Power Consumption
28.5 W
TAA Compliance
Yes

Export product specification

Need product support?

Support from Eaton