Download document () of 20

B022-U08

NetDirector 8-Port 1U Rack-Mount KVM Switch

General specifications

Product Name
Eaton Tripp Lite series NetDirector rack console KVM switch
Catalog Number
B022-U08
UPC
037332190147
Product Length/Depth
6 in
Product Height
1.75 in
Product Width
17 in
Product Weight
6.3 lb
Compliances
TAA Compliant

Product specifications

Number of ports
8
BTU Rating
DC5.3V 7.67W / 55BTU
Material Of Construction
Metal
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Adapter
Input: 100-240V, 50/60 Hz, 0.5A / Output: 5.3V, 2.4A
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Number Of Monitors
1
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
1
CPU
8
Daisy-chain port
Yes
Firmware upgrade port
Yes
Key type
Yes
Max number of ports
8
Autoscan

Yes
Package Contents
B022-U08 NetDirector 8-Port 1U Rack-Mount KVM Switch
Mounting hardware
AC power adapter (Input: 100–240V, 50/60 Hz, 0.5A; Output: 5.3V, 2.4A)
Grounding wire
CD with owner's manual
Quick Start Guide
USB/PS2 combo console cable kit
RJ45-to-DB9 firmware upgrade cable
Rubber feet
System Requirements
PS/2 or USB keyboard/mouse ports
VGA, SVGA or MultiSync monitor capable of displaying the highest resolution provided by any computer in the installation
VGA, SVGA or MultiSync video graphics card with HD15 port
PS/2 or USB keyboard and mouse
Any major operating system
Product Features
TAA Compliant
USB Specification

USB 2.0 (up to 480 Mbps)
Product Highlights
Supports video resolutions up to 2048 x 1536
Daisy-chain up to 31 additional switches to control up to 256 computers
Front USB port enables external data sharing to all computers
Optional IP remote access with B051-000
Works with all major operating systems
SideA Connector1
HD18 (FEMALE)
SideB Connector1
HD18 (MALE)
SideB Connector2
DB25 (FEMALE)
SideB Connector3
DB25 (MALE)
HD18 (MALE)
SideB Connector4
USB A (FEMALE)
SideB Connectors5
RJ11 (FEMALE)
Port Control
Push Buttons, Hotkeys, OSD
Push buttons, hotkeys, OSD
Pc/Server Connections
PS/2
USB
VGA
Technology
PS/2
VGA / SVGA
Autoscan Duration
1-255 Seconds
AC Adapter
Input: 100-240V, 50/60 Hz, 0.5A / Output: 5.3V, 2.4A
Max Supported Video Resolution
2048 X 1536, DDC2B @60Hz

Export product specification

Need product support?

Support from Eaton