Download document () of 20

B022-U16-IP

NetDirector 16-Port 1U Rack-Mount IP KVM Switch, TAA

General specifications

Product Name
Eaton NetDirector KVM over IP
Catalog Number
B022-U16-IP
UPC
037332188045
Product Length/Depth
6.3 in
Product Height
1.73 in
Product Width
17 in
Product Weight
5.4 lb
Compliances
TAA Compliant
Product Type
KVM over IP

Product specifications

Number of ports
16
BTU Rating
DC5.3V 9.20W/ 58BTU
Material Of Construction
Metal
Operating Temperature Range
32° to 122°F (0° to 50°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Computer/Server Ports
SPHD-18 (VGA, PS/2, USB)
Number Of Monitors
1
Number Of Usb Ports
1
Operating Temperature
  • 32° to 122°F (0° to 50°C)
  • 32° to 122°F (0° to 50°C)
Number Of Users
1
CPU
16
Daisy-chain port
Yes
Firmware upgrade port
Yes
Key type
Yes
Max number of ports
128
Color
Black
Autoscan
Yes
Package Contents
USB/PS2 Combo console cable kit
Mounting hardware
RJ11-to-DB9 firmware upgrade cable
Rubber feet
CD with owner’s manual and device files
B022-U16-IP NetDirector 16-Port 1U Rack-Mount IP KVM Switch
Quick Start Guide
(2) USB/PS2 Combo KVM cable kits, 6-ft. length
External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A / Output: 5.3V, 2.4A)
System Requirements
VGA, SVGA or MultiSync video graphics card with HD15 port
PS/2 or USB keyboard/mouse ports
VGA, SVGA or MultiSync monitor
PS/2 or USB keyboard and mouse
Any major operating system
"VGA, SVGA or MultiSync monitor
Any major operating system"
Product Features
IP Remote Access
TAA Compliant
USB Specification

USB 2.0 (up to 480 Mbps)
Network Speed

480 Mbps
Product Highlights
Built-in IP access from anywhere in the world
Enables up to 64 secure user accounts
Daisy-chain up to 31 additional B022-U08 switches to control up to 264 computers
Space-saving 1U rack-mount installation
Compatible with both USB and PS/2 connections
Works with all major operating systems
SideA Connector1
HD18 (FEMALE)
SideB Connector1
HD18 (MALE)
SideB Connector2
DB25 (MALE)
SideB Connector3
RJ45 (FEMALE)
HD18 (MALE)
SideB Connector4
RJ11 (FEMALE)
SideB Connectors5
USB A (FEMALE)
Port Control
Push Buttons, Hotkeys, OSD, Remote Toolbar
Push buttons, hotkeys, OSD, remote toolbar
Pc/Server Connections
PS/2
USB
VGA
Technology
VGA / SVGA
PS/2
Autoscan Duration
1 - 255 seconds
Max Supported Video Resolution
Up to 2048 x 1536, DDC2B are supported at the local console. Video resolutions up to 1600 x 1200 @60Hz, 24-bit color depth are supported at the remote console.
TAA Compliance
Yes

Export product specification

Need product support?

Support from Eaton