8-Port DisplayPort/USB KVM Switch with Audio/Video and USB Peripheral Sharing, 4K 60 Hz, 1U Rack-Mount
| Product Name |
Eaton Tripp Lite series KVM switch
|
| Catalog Number |
B024-DPU08
|
| UPC |
037332263728
|
| Product Length/Depth |
1.73 in
|
| Product Height |
17.02 in
|
| Product Width |
8.44 in
|
| Product Weight |
6.85 lb
|
| Compliances |
FCC Compliant
CE Marked REACH WEEE Directive RoHS |
| Certifications |
NOM
|
| Number of ports |
8
|
| BTU Rating |
136
|
| LED Indicators |
Orange (x8) - On Line/Selected Port, Green (x1) - Power, Green (x8) - USB Link
|
| Material Of Construction |
Metal
|
| Operating Temperature Range |
32° to 104°F (0° to 40°C)
|
| Relative Humidity |
0-80% non-condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Audio Specification |
Stereo
|
| Computer/Server Ports |
DP, USB, 3.5mm Audio Jack (Audio)
|
| Daisy-Chainable Or Cascadable |
Cascadable
|
| Number Of Monitors |
1
|
| Operating Temperature |
|
| Number Of Users |
1
|
| CPU |
8
|
| Daisy-chain port |
No
|
| Firmware upgrade port |
Yes
|
| Key type |
Yes
|
| Max number of ports |
128
|
| Color |
Black
|
| Package Contents |
(4) Rubber feet
(2) 3.5 mm audio cables, 6 ft. External power supply (Input: 100–240V, 50/60 Hz; Output: 12V 3.3A) with detachable C13-to-C14 cord, 4 ft. (1.2 m) Rack-mounting hardware B024-DPU08 8-Port DisplayPort/USB KVM Switch Firmware upgrade cable, 6 ft. Quick Start Guide (2) DisplayPort 1.4 cables, 5 ft. (1.5 m) (2) USB 3.0 A-to-B cables, 6 ft. (1.8 m) External power supply (Input: 100-240V, 50/60 Hz; Output: 12V 3.3A) with detachable C13-to-C14 cord, 4 ft. (1.2 m) |
| System Requirements |
Console with DisplayPort and/or HDMI monitor, USB keyboard/mouse and (optional) speakers with 3.5 mm connectors
Windows, macOS, Sun or Linux operating system Computer with DisplayPort, USB-A and (optional) 3.5 mm audio ports |
| Connector Plating |
Nickel
|
| Product Features |
On-Screen Display (OSD)
Rackmountable Cascadable TAA Compliant |
| Product Highlights |
Built-in 2-port USB 3.1 hub lets you share USB peripherals among connected computers
Pushbuttons, hotkeys and on-screen display allow easy toggling between computers Firmware-upgradable KVM works with Windows, Mac, Sun and Linux operating systems Supports true 4K resolutions up to 4096 x 2160 @ 60 Hz with HD audio Cascade up to 2 levels to control as many as 128 computers from a single console |
| Packaging Type |
Box
|
| Console Keyboard And Mouse Interface |
USB
|
| Port Selection |
Hotkey OSD Pushbutton Remote selector |
| Console Monitor Interface |
Displayport
|
| HDCP Specification |
2.2
|
| Computer Keyboard And Mouse Interface |
USB
|
| Computer Monitor Interface |
Displayport
|
| SideA Connector1 |
DISPLAYPORT (FEMALE)
|
| SideB Connector1 |
USB A (FEMALE)
DISPLAYPORT (FEMALE) |
| SideA Connector2 |
USB A (FEMALE)
|
| SideB Connector2 |
USB B (FEMALE)
|
| SideA Connector3 |
3.5MM (FEMALE)
|
| Dc Barrel Plug |
OD: 5.5 x 2.5 x 9.5 mm, positive pin, negative sleeve |
| SideB Connector3 |
DISPLAYPORT (FEMALE)
3.5MM (FEMALE) |
| Displayport Specification |
1.2
|
| Port Control |
Push Buttons, Hotkeys, OSD
Push buttons, hotkeys, OSD |
| Pc/Server Connections |
DisplayPort
|
| Technology |
DisplayPort
Stereo Audio USB 2.0 (High Speed) |
| Power Consumption |
18.44 W
|
| Max Supported Video Resolution |
4K @ 60Hz (4096 x 2160)
|
Support from Eaton