Download document () of 20

B024-DPU16

16-Port DisplayPort/USB KVM Switch with Audio/Video and USB Peripheral Sharing, 4K 60 Hz, 1U Rack-Mount

General specifications

Product Name
Eaton Tripp Lite series rack console KVM switch
Catalog Number
B024-DPU16
UPC
037332263711
Product Length/Depth
1.73 in
Product Height
17.02 in
Product Width
8.44 in
Product Weight
6.85 lb
Compliances
RoHS
CE Marked
WEEE Directive
REACH
FCC Compliant
Certifications
NOM

Product specifications

Number of ports
16
BTU Rating
136
LED Indicators
Orange (x16) - On Line/Selected Port, Green (x1) - Power, Green (x16) - USB Link
Material Of Construction
Metal
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-80% non-condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Audio Specification
Stereo
Computer/Server Ports
DP, USB, 3.5mm Audio Jack (Audio)
Daisy-Chainable Or Cascadable
Cascadable
Number Of Monitors
1
Operating Temperature
  • 32° to 104°F (0° to 40°C)
  • 32° to 104°F (0° to 40°C)
Number Of Users
1
CPU
16
Daisy-chain port
No
Firmware upgrade port
Yes
Key type
Yes
Max number of ports
256
Color
Black
Package Contents
(4) Rubber feet
Rack-mounting hardware
(2) DisplayPort 1.4 cables, 5 ft. (1.5 m)
Quick Start Guide
B024-DPU16 16-Port DisplayPort/USB KVM Switch
(2) 3.5 mm audio cables, 6 ft.
External power supply (Input: 100–240V, 50/60 Hz; Output: 12V 3.3A) with detachable C13-to-C14 cord, 4 ft. (1.2 m)
(2) USB 3.0 A-to-B cables, 6 ft. (1.8 m)
Firmware upgrade cable, 6 ft.
External power supply (Input: 100-240V, 50/60 Hz; Output: 12V 3.3A) with detachable C13-to-C14 cord, 4 ft. (1.2 m)
System Requirements
Windows, macOS, Sun or Linux operating system
Console with DisplayPort and/or HDMI monitor, USB keyboard/mouse and (optional) speakers with 3.5 mm connectors
Computer with DisplayPort, USB-A and (optional) 3.5 mm audio ports
Connector Plating
Nickel
Product Features
On-Screen Display (OSD)
Rackmountable
Cascadable
TAA Compliant
Product Highlights
Firmware-upgradable KVM works with Windows, Mac, Sun and Linux operating systems
Pushbuttons, hotkeys and on-screen display allow easy toggling between computers
Supports true 4K resolutions up to 4096 x 2160 @ 60 Hz with HD audio
Cascade up to 2 levels to control as many as 256 computers from a single console
Built-in 2-port USB 3.1 hub lets you share USB peripherals among connected computers
Packaging Type
Box
Console Keyboard And Mouse Interface
USB
Port Selection




Hotkey
OSD
Pushbutton
Remote selector
Console Monitor Interface
Displayport
HDCP Specification
2.2
Computer Keyboard And Mouse Interface
USB
Computer Monitor Interface
Displayport
SideA Connector1
DISPLAYPORT (FEMALE)
SideB Connector1
DISPLAYPORT (FEMALE)
USB A (FEMALE)
SideA Connector2
USB A (FEMALE)
SideB Connector2
USB B (FEMALE)
SideA Connector3
3.5MM (FEMALE)
Dc Barrel Plug

OD: 5.5 x 2.5 x 9.5 mm, positive pin, negative sleeve
SideB Connector3
3.5MM (FEMALE)
DISPLAYPORT (FEMALE)
Displayport Specification
1.2
Port Control
Push Buttons, Hotkeys, OSD
Push buttons, hotkeys, OSD
Pc/Server Connections
DisplayPort
Technology
DisplayPort
Power Consumption
18.44 W
Max Supported Video Resolution
4K @ 60Hz (4096 x 2160)

Export product specification

Need product support?

Support from Eaton