8-Port NetDirector DisplayPort KVM Switch Console with 17 in. LCD, Dual Rail, 1U Rack-Mount
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series NetDirector rack console KVM switch
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                B030-DP08-17D
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332258724
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                26.77 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                1.73 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                18.9 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                31 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        REACH  | 
                                    
| Number of ports | 
                                            
                                            
                                             
                                                8
                                             
                                         | 
                                    
| LED Indicators | 
                                            
                                            
                                             
                                                (x8) On Line, (x8) Selected, (x1) Power, (x3) Caps/Num/Scroll Lock, (1) LCD Monitor Power Off
                                             
                                         | 
                                    
| Material Of Construction | 
                                            
                                            
                                             
                                                Metal; Plastic
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                32° to 104°F (0° to 40°C)
                                             
                                         | 
                                    
| Relative Humidity | 
                                            
                                            
                                             
                                                0-80% non-condensing
                                             
                                         | 
                                    
| Storage Temperature | 
                                            
                                            
                                             
                                                -4° to 140°F (-20° to 60°C)
                                             
                                         | 
                                    
| Input Current | 
                                            
                                            
                                             
                                                1A
                                             
                                         | 
                                    
| Number Of Monitors | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Number Of Usb Ports | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                            
  | 
                                    
| Number Of Users | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Console screen size | 
                                            
                                            
                                             
                                                17 in
                                             
                                         | 
                                    
| CPU | 
                                            
                                            
                                             
                                                8
                                             
                                         | 
                                    
| Daisy-chain port | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Firmware upgrade port | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Input frequency | 
                                            
                                            
                                             
                                                50/60Hz
                                             
                                         | 
                                    
| Key type | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| LCD monitor (in) | 
                                            
                                            
                                             
                                                17
                                             
                                         | 
                                    
| Max number of ports | 
                                            
                                            
                                             
                                                8
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Package Contents | 
                                            
                                            
                                             
                                                CD with owner’s manual  
                                        Grounding wire B030-DP08-17D 8-Port DisplayPort KVM Switch Console RJ11 firmware upgrade cable Quick Start Guide C13 to NEMA 5-15P power cord (2) USB 2.0 A/B cables, 6 ft. (2) DisplayPort cables, 6 ft.  | 
                                    
| System Requirements | 
                                            
                                            
                                             
                                                DisplayPort graphics card  
                                        USB keyboard/mouse ports Windows, macOS, Linux, UNIX or Novell operating system DisplayPort monitor and USB keyboard/mouse (optional external console) Resolution settings of all connected displays must not exceed 1920 x 1080 @ 60 Hz  | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                Rackmountable  
                                        On-Screen Display (OSD) TAA Compliant  | 
                                    
| USB Specification | 
                                            
                                            
                                             USB 1.1 (up to 12 Mbps)  | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases  
                                        Dual-rail design allows LCD to stay open while keyboard/touchpad slides into the rack Mounts into 1U of rack space with included brackets and user-supplied hardware 17 in. LCD with wide display supports HD video resolutions up to 1920 x 1080 @ 60 Hz Multiple levels of password protection prevent unauthorized access to servers  | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Box
                                             
                                         | 
                                    
| Console Keyboard And Mouse Interface | 
                                            
                                            
                                             
                                                USB
                                             
                                         | 
                                    
| Port Selection | 
                                            
                                            
                                             Hotkey OSD Pushbutton  | 
                                    
| Console Monitor Interface | 
                                            
                                            
                                             
                                                Displayport
                                             
                                         | 
                                    
| HDCP Specification | 
                                            
                                            
                                             
                                                1.4
                                             
                                         | 
                                    
| Power Input Receptacle | 
                                            
                                            
                                             
                                                IEC-320-C14
                                             
                                         | 
                                    
| Computer Keyboard And Mouse Interface | 
                                            
                                            
                                             
                                                USB
                                             
                                         | 
                                    
| Computer Monitor Interface | 
                                            
                                            
                                             
                                                Displayport
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                USB B (FEMALE)  
                                        DISPLAYPORT (FEMALE)  | 
                                    
| SideA Connector2 | 
                                            
                                            
                                             
                                                USB B (FEMALE)
                                             
                                         | 
                                    
| SideB Connector2 | 
                                            
                                            
                                             
                                                USB A (FEMALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)  
                                        RJ11 (FEMALE) USB A (FEMALE)  | 
                                    
| Displayport Specification | 
                                            
                                            
                                             
                                                1.1
                                             
                                         | 
                                    
| Voltage Compatibility (VAC) | 
                                            
                                            
                                             
                                                240  
                                        110 VAC 220 VAC 120 VAC 127 VAC 125 VAC 200 VAC 100 VAC 230 VAC 208 VAC  | 
                                    
| Port Control | 
                                            
                                            
                                             
                                                Push Buttons, Hotkeys, OSD  
                                        Push buttons, hotkeys, OSD  | 
                                    
| Pc/Server Connections | 
                                            
                                            
                                             
                                                DisplayPort  
                                        USB  | 
                                    
| Technology | 
                                            
                                            
                                             
                                                DisplayPort
                                             
                                         | 
                                    
| Power Consumption | 
                                            
                                            
                                             
                                                32.2 W
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                1920 x 1080 (including 1080p) @60Hz
                                             
                                         | 
                                    
| USB Hub Ports | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
Support from Eaton