NetDirector 16-Port DisplayPort KVM Switch Console with 17 in. LCD, IP Remote Access, Dual Rail, 1U Rack-Mount, TAA
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series NetDirector rack console KVM switch
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                B030-DP16-17DIP
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332258717
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                26.77 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                1.73 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                18.9 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                31 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        REACH TAA Compliant  | 
                                    
| Number of ports | 
                                            
                                            
                                             
                                                16
                                             
                                         | 
                                    
| Power supply | 
                                            
                                            
                                             
                                                Cat5e/6
                                             
                                         | 
                                    
| LED Indicators | 
                                            
                                            
                                             
                                                (x16) On Line, (x16) Selected, (x1) Power, (x3) Caps/Num/Scroll Lock, (1) LCD Monitor Power Off, RJ45 Port: (x1) Link, (x1) Data Transfer
                                             
                                         | 
                                    
| Material Of Construction | 
                                            
                                            
                                             
                                                Metal; Plastic
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                32° to 104°F (0° to 40°C)
                                             
                                         | 
                                    
| Relative Humidity | 
                                            
                                            
                                             
                                                0-80% non-condensing
                                             
                                         | 
                                    
| Storage Temperature | 
                                            
                                            
                                             
                                                -4° to 140°F (-20° to 60°C)
                                             
                                         | 
                                    
| Input Current | 
                                            
                                            
                                             
                                                1A
                                             
                                         | 
                                    
| Number Of Monitors | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Number Of Usb Ports | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                            
  | 
                                    
| Recommended Category Cable | 
                                            
                                            
                                             
                                                Cat5e/6
                                             
                                         | 
                                    
| Number Of Users | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Console screen size | 
                                            
                                            
                                             
                                                17 in
                                             
                                         | 
                                    
| CPU | 
                                            
                                            
                                             
                                                16
                                             
                                         | 
                                    
| Daisy-chain port | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Firmware upgrade port | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Input frequency | 
                                            
                                            
                                             
                                                50/60Hz
                                             
                                         | 
                                    
| Key type | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| LCD monitor (in) | 
                                            
                                            
                                             
                                                17
                                             
                                         | 
                                    
| Max number of ports | 
                                            
                                            
                                             
                                                16
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Authentication Supported | 
                                            
                                            
                                             
                                                LDAP  
                                        LDAPS RADIUS MS Active Directory  | 
                                    
| Autoscan | 
                                            
                                            
                                             
                                                Yes  
                                         | 
                                    
| Package Contents | 
                                            
                                            
                                             
                                                Grounding wire  
                                        Quick Start Guide (2) USB 2.0 A/B cables, 6 ft. RJ11 firmware upgrade cable (2) DisplayPort cables, 6 ft. CD with owner’s manual B030-DP16-17DIP 16-Port DisplayPort KVM Switch Console C13 to NEMA 5-15P power cord  | 
                                    
| System Requirements | 
                                            
                                            
                                             
                                                Resolution settings of all connected displays must not exceed 1920 x 1080 @ 60 Hz  
                                        Windows, macOS, Linux, UNIX or Novell operating system DisplayPort graphics card USB keyboard/mouse ports DisplayPort monitor and USB keyboard/mouse (optional external console)  | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                On-Screen Display (OSD)  
                                        Rackmountable IP Remote Access TAA Compliant  | 
                                    
| USB Specification | 
                                            
                                            
                                             USB 1.1 (up to 12 Mbps)  | 
                                    
| Network Speed | 
                                            
                                            
                                             
                                                1000 Mbps
                                             
                                         | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Multiple levels of password protection prevent unauthorized access to servers  
                                        17 in. LCD with wide display supports HD video resolutions up to 1920 x 1080 @ 60 Hz Allows remote access of computers from anywhere 24/7 via LAN, WAN or Internet Dual-rail design allows LCD to stay open while keyboard/touchpad slides into the rack Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases  | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Box
                                             
                                         | 
                                    
| Console Keyboard And Mouse Interface | 
                                            
                                            
                                             
                                                USB
                                             
                                         | 
                                    
| Port Selection | 
                                            
                                            
                                             GUI Hotkey OSD Pushbutton  | 
                                    
| Console Monitor Interface | 
                                            
                                            
                                             
                                                Displayport
                                             
                                         | 
                                    
| HDCP Specification | 
                                            
                                            
                                             
                                                1.4
                                             
                                         | 
                                    
| Power Input Receptacle | 
                                            
                                            
                                             
                                                IEC-320-C14
                                             
                                         | 
                                    
| Computer Keyboard And Mouse Interface | 
                                            
                                            
                                             
                                                USB
                                             
                                         | 
                                    
| Computer Monitor Interface | 
                                            
                                            
                                             
                                                Displayport
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                DISPLAYPORT (FEMALE)  
                                        USB B (FEMALE)  | 
                                    
| SideA Connector2 | 
                                            
                                            
                                             
                                                USB B (FEMALE)
                                             
                                         | 
                                    
| SideB Connector2 | 
                                            
                                            
                                             
                                                USB A (FEMALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                RJ45 (FEMALE)  
                                        DISPLAYPORT (FEMALE)  | 
                                    
| Displayport Specification | 
                                            
                                            
                                             
                                                1.1
                                             
                                         | 
                                    
| Voltage Compatibility (VAC) | 
                                            
                                            
                                             
                                                220 VAC  
                                        208 VAC 125 VAC 200 VAC 230 VAC 110 VAC 120 VAC 127 VAC 240 100 VAC  | 
                                    
| SideB Connector4 | 
                                            
                                            
                                             
                                                USB A (FEMALE)
                                             
                                         | 
                                    
| Port Control | 
                                            
                                            
                                             
                                                Push Buttons, Hotkeys, OSD, Remote Toolbar  
                                        Push buttons, hotkeys, OSD, remote toolbar  | 
                                    
| Pc/Server Connections | 
                                            
                                            
                                             
                                                DisplayPort  
                                        USB  | 
                                    
| Technology | 
                                            
                                            
                                             
                                                DisplayPort
                                             
                                         | 
                                    
| Autoscan Duration | 
                                            
                                            
                                             
                                                1-255 seconds; User-definable (default 5 seconds)
                                             
                                         | 
                                    
| Power Consumption | 
                                            
                                            
                                             
                                                39.4 W
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                1920 x 1080 (including 1080p) @60Hz Both Local & Remote
                                             
                                         | 
                                    
| USB Hub Ports | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
Support from Eaton