NetDirector 16-Port Cat5 KVM over IP Switch - Virtual Media, 1 Remote + 1 Local User, 1U Rack-Mount, TAA
| Product Name | 
                                            
                                            
                                             
                                                Eaton NetDirector KVM over IP
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                B064-016-01-IPG
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332236333
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                10.42 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                1.72 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                17.66 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                7.75 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        REACH FCC Compliant TAA Compliant  | 
                                    
| Number of ports | 
                                            
                                            
                                             
                                                16
                                             
                                         | 
                                    
| Power supply | 
                                            
                                            
                                             
                                                Cat5/5e cables
                                             
                                         | 
                                    
| LED Indicators | 
                                            
                                            
                                             
                                                PORT LEDS- GREEN (ONLINE), RED (SELECTED AND OFFLINE), ORANGE (SELECTED AND ONLINE); POWER 1 & 2 LEDS- BLUE; LINK 1 & 2 LEDS- RED (10MBPS), ORANGE (100MBPS), GREEN (1000MBPS)
                                             
                                         | 
                                    
| Material Of Construction | 
                                            
                                            
                                             
                                                Metal
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                32° to 104°F (0° to 40°C)
                                             
                                         | 
                                    
| Relative Humidity | 
                                            
                                            
                                             
                                                0-80% non-condensing
                                             
                                         | 
                                    
| Storage Temperature | 
                                            
                                            
                                             
                                                -4° to 140°F (-20° to 60°C)
                                             
                                         | 
                                    
| Computer/Server Ports | 
                                            
                                            
                                             
                                                (x16) RJ45 Female
                                             
                                         | 
                                    
| Daisy-Chainable Or Cascadable | 
                                            
                                            
                                             
                                                Cascadable
                                             
                                         | 
                                    
| Input Current | 
                                            
                                            
                                             
                                                1A
                                             
                                         | 
                                    
| Number Of Monitors | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                            
  | 
                                    
| Recommended Category Cable | 
                                            
                                            
                                             
                                                Cat5/5e cables
                                             
                                         | 
                                    
| Number Of Users | 
                                            
                                            
                                             
                                                2
                                             
                                         | 
                                    
| CPU | 
                                            
                                            
                                             
                                                16
                                             
                                         | 
                                    
| Daisy-chain port | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Firmware upgrade port | 
                                            
                                            
                                             
                                                No
                                             
                                         | 
                                    
| Input frequency | 
                                            
                                            
                                             
                                                50/60Hz
                                             
                                         | 
                                    
| Key type | 
                                            
                                            
                                             
                                                Yes
                                             
                                         | 
                                    
| Max number of ports | 
                                            
                                            
                                             
                                                16
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Authentication Supported | 
                                            
                                            
                                             
                                                LDAPS  
                                        LDAP RADIUS  | 
                                    
| Autoscan | 
                                            
                                            
                                             Yes  | 
                                    
| Package Contents | 
                                            
                                            
                                             
                                                Rack-mounting hardware  
                                        RJ45 to DB9 adapter (F/M) B064-016-01-IPG 16-Port IP KVM Switch Foot pads (2) C13 to NEMA 5-15P detachable power cords CD w/owner’s manual, Quick Start Guide and device files Grounding wire Quick Start Guide  | 
                                    
| System Requirements | 
                                            
                                            
                                             
                                                Connected computers: DisplayPort, DVI, VGA or HDMI port and USB or PS/2 keyboard/mouse port  
                                        Internet Explorer, Firefox, Mozilla, Safari, Opera or Netscape Navigator web browser Remote console computers (web browser): 128-bit SSL encryption and Sun JRE v6 Update 3 or higher B055-001-USB, B055-001-USB-V2, B055-001-SER, B055-001-UDP, B055-001-UDV, B055-001-UHD or B055-001-PS2 (PS/2) Server Interface Unit is required for each connected computer/server Remote console computers (non-browser Windows Client): Windows w/DirectX 7.0 or higher Remote console computers (Java Client): Sun JRE v.6 Update 3 or higher Any major operating system  | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                Rackmountable  
                                        Redundancy - Dual Power Inputs IP Remote Access Cat5 KVM Switch Modem Port On-Screen Display (OSD) Cascadable TAA Compliant  | 
                                    
| Network Speed | 
                                            
                                            
                                             
                                                1000 Mbps
                                             
                                         | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases  
                                        Dedicated LUC port connects directly to a laptop for easy console operation Up to 2 users (1 local, 1 remote) can control up to 16 computers/servers simultaneously Dual redundant C14 power inlets keep the unit running in case one power supply fails Virtual Media allows access to remote storage, including DVD/CD drives and flash drives  | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Box
                                             
                                         | 
                                    
| Console Keyboard And Mouse Interface | 
                                            
                                            
                                             
                                                USB  
                                        PS/2  | 
                                    
| Port Selection | 
                                            
                                            
                                             GUI Hotkey OSD Pushbutton  | 
                                    
| Console Monitor Interface | 
                                            
                                            
                                             
                                                HD15
                                             
                                         | 
                                    
| Power Input Receptacle | 
                                            
                                            
                                             
                                                IEC-320-C14
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                USB A (FEMALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                RJ45 (FEMALE)  
                                        3.5MM (FEMALE)  | 
                                    
| SideA Connector2 | 
                                            
                                            
                                             
                                                3.5MM (FEMALE)
                                             
                                         | 
                                    
| SideA Connector3 | 
                                            
                                            
                                             
                                                USB MINI-B 5-PIN (FEMALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                RJ45 (FEMALE)
                                             
                                         | 
                                    
| Voltage Compatibility (VAC) | 
                                            
                                            
                                             
                                                230 VAC  
                                        100 VAC 125 VAC 127 VAC 220 VAC 110 VAC 208 VAC 240 200 VAC 120 VAC  | 
                                    
| Port Control | 
                                            
                                            
                                             
                                                Push Buttons, Hotkeys, OSD, Remote Toolbar  
                                        Push buttons, hotkeys, OSD, remote toolbar  | 
                                    
| Pc/Server Connections | 
                                            
                                            
                                             
                                                PS/2  
                                        USB VGA  | 
                                    
| Technology | 
                                            
                                            
                                             
                                                PS/2  
                                        VGA / SVGA Cat5/5e  | 
                                    
| Autoscan Duration | 
                                            
                                            
                                             
                                                User-definable from 1 to 255 seconds; default of 5 seconds
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                1920 x 1200 @60 Hz
                                             
                                         | 
                                    
Support from Eaton