16-PORT KVM OVER IP SWITCH, 2 REMOTE + 1 LOCAL USER, MULTI-VIDEO CAT5 INTERFACE
| Product Name | 
                                            
                                            
                                             
                                                Eaton KVM over IP
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                B064-016-02-IPH
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332285966
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                16.271 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                1.72 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                17.055 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                13.647 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                FCC Class A  
                                        RoHS CE Marked TAA Compliant FCC Class B REACH UKCA FCC Compliant FIPS 140-2  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                CSA Std. C22.2  
                                        NOM EN 55032 TUVus UL 62368-1 EN 55035  | 
                                    
Support from Eaton