NetCommander 32-Port Cat5 KVM over IP Switch - 2 Remote + 1 Local User, 1U Rack-Mount, TAA
| Product Name | 
                                            
                                            
                                             
                                                Eaton NetCommander KVM over IP
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                B072-032-IP2
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332177261
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                10.99 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                1.71 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                17.28 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                7.68 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS  
                                        CE Marked FCC Class A REACH TAA Compliant  | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL 60950-1  
                                        CSA Std. C22.2 CSA C22.2.  | 
                                    
| Number of ports | 
                                            
                                            
                                             
                                                32
                                             
                                         | 
                                    
| Power supply | 
                                            
                                            
                                             
                                                Cat5e/6 Cables
                                             
                                         | 
                                    
| BTU Rating | 
                                            
                                            
                                             
                                                171 BTU/Hr
                                             
                                         | 
                                    
| LED Indicators | 
                                            
                                            
                                             
                                                Blue (Power)
                                             
                                         | 
                                    
| Material Of Construction | 
                                            
                                            
                                             
                                                Steel (Steel, Electrogalvanized, Cold Rolled, Coil)
                                             
                                         | 
                                    
| Operating Temperature Range | 
                                            
                                            
                                             
                                                32° to 104°F (0° to 40°C)
                                             
                                         | 
                                    
| Relative Humidity | 
                                            
                                            
                                             
                                                0-80% non-condensing
                                             
                                         | 
                                    
| Storage Temperature | 
                                            
                                            
                                             
                                                -40° to 158°F (-40° to 70°C)
                                             
                                         | 
                                    
| Input Current | 
                                            
                                            
                                             
                                                120V (0.7A) / 230V (0.3A)
                                             
                                         | 
                                    
| Operating Temperature | 
                                            
                                            
                                             
                                                32° to 104°F (0° to 40°C)
                                             
                                         | 
                                    
| Recommended Category Cable | 
                                            
                                            
                                             
                                                Cat5e/6 Cables
                                             
                                         | 
                                    
| Number Of Users | 
                                            
                                            
                                             
                                                3
                                             
                                         | 
                                    
| Input frequency | 
                                            
                                            
                                             
                                                50/60HZ
                                             
                                         | 
                                    
| Max number of ports | 
                                            
                                            
                                             
                                                32
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| Authentication Supported | 
                                            
                                            
                                             
                                                LDAPS  
                                        RADIUS  | 
                                    
| Package Contents | 
                                            
                                            
                                             
                                                B072-032-IP2 32-Port Cat5 2+1 User 1U Rack-Mount KVM Switch with Remote IP Access  
                                        Rack-Mount Hardware CD with Owner's Manual Quick Start Guide C13 to 5-15P Power Cords (x2)  | 
                                    
| System Requirements | 
                                            
                                            
                                             
                                                Computer with HD15 (VGA) port, and USB port or PS/2 keyboard/mouse ports  
                                        Remote console computers require minimum Pentium 4 with 2 GB memory User-supplied Cat5e/6/6a cabling Remote access supported using Windows computers B078-101-USB-1 or B078-101-USB2 (USB) or B078-101-PS2 (PS/2) Server Interface Unit is required for each connected computer/server Compatible with Windows and Linux operating systems For computers with DisplayPort or HDMI, change to VGA using adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.  | 
                                    
| Product Features | 
                                            
                                            
                                             
                                                On-Screen Display (OSD)  
                                        Cat5 KVM Switch IP Remote Access Rackmountable Redundancy - Dual Power Inputs TAA Compliant  | 
                                    
| USB Specification | 
                                            
                                            
                                             USB 2.0 (up to 480 Mbps)  | 
                                    
| Network Speed | 
                                            
                                            
                                             100 Mbps (Fast Ethernet)  | 
                                    
| Product Highlights | 
                                            
                                            
                                             
                                                32 ports provide control of computers/servers locally or via your network or the Internet  
                                        Dual Ethernet ports and power supplies assure uninterrupted remote access Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases Low-cost Cat5 cabling allows longer distances, reduces cable clutter Occupies just 1U of rack space Simultaneous support for 3 users – 1 local, 2 remote  | 
                                    
| Packaging Type | 
                                            
                                            
                                             
                                                Box
                                             
                                         | 
                                    
| Console Keyboard And Mouse Interface | 
                                            
                                            
                                             
                                                USB
                                             
                                         | 
                                    
| Port Selection | 
                                            
                                            
                                             Hotkey OSD  | 
                                    
| Console Monitor Interface | 
                                            
                                            
                                             
                                                VGA
                                             
                                         | 
                                    
| Power Input Receptacle | 
                                            
                                            
                                             
                                                IEC-320-C14
                                             
                                         | 
                                    
| Computer Keyboard And Mouse Interface | 
                                            
                                            
                                             
                                                USB  
                                        PS/2  | 
                                    
| Computer Monitor Interface | 
                                            
                                            
                                             
                                                VGA
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                USB A (FEMALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                RJ45 (FEMALE)  
                                        HD15 (FEMALE)  | 
                                    
| SideA Connector2 | 
                                            
                                            
                                             
                                                HD15 (FEMALE)
                                             
                                         | 
                                    
| SideA Connector3 | 
                                            
                                            
                                             
                                                RJ45 (FEMALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                RJ45 (FEMALE)
                                             
                                         | 
                                    
| Voltage Compatibility (VAC) | 
                                            
                                            
                                             
                                                208 VAC  
                                        127 VAC 110 VAC 120 VAC 240 100 VAC 220 VAC 200 VAC 230 VAC  | 
                                    
| Pc/Server Connections | 
                                            
                                            
                                             
                                                PS/2  
                                        USB VGA  | 
                                    
| Technology | 
                                            
                                            
                                             
                                                VGA / SVGA  
                                        PS/2 Cat5/5e  | 
                                    
| Power Consumption | 
                                            
                                            
                                             
                                                50 W
                                             
                                         | 
                                    
| Virtual Media Speed | 
                                            
                                            
                                             
                                                Up to 12 Mbps (using B078-101-USB2)
                                             
                                         | 
                                    
| Max Supported Video Resolution | 
                                            
                                            
                                             
                                                Local : 1920 x 1200 @ 60 Hz ; Remote : 1920 x 1080 @ 60 Hz
                                             
                                         | 
                                    
Support from Eaton