Download document () of 20

B127-1A1-WHD1

Wireless HDMI Extender Kit, Transmitter/Receiver, Zero Latency, 4K, 7.1 Audio, HDCP 2.2, Up to 98 ft. (30 m)

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
B127-1A1-WHD1
UPC
037332239150
Product Length/Depth
2.29 in
Product Height
3.56 in
Product Width
2.13 in
Product Weight
0.27 lb
Compliances
FCC Compliant
REACH
RoHS
Product Type
Extender

Product specifications

Type
Extender Kit
Audio Specification
7.1 Channel Surround Sound LPCM, DTS-HD and Dolby-AC3 digital audio
AC Power Adapter Plug(s)
NEMA 1-15P North America
Relative Humidity
0-90% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Transmitter and Receiver (included)
Material
Aluminum
Product Features
Consumer Electronics Control (CEC) Supported
3D Video Supported
EDID Compatible
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Provides full, rich 7.1-channel sound for realistic video gaming and live televised events
Delivers UHD picture quality at resolutions up to 3840 x 2160 (4K x 2K) @ 30 Hz
Easy plug-and-play operation—just connect the transmitter and receiver and play video
Features 10.2 Gbps of bandwidth to ensure almost zero latency for premium viewing
Display HDMI audio/video up to 98-ft. (29.87 m) away with no costly cable installation
Packaging Type
Box
Power Source Type
AC Adapter
HDCP Specification
2.2
SideA Connector1
MICRO-USB B (FEMALE)
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
MICRO-USB B (FEMALE)
Dc Barrel Plug
OD: 5.5 x 2.1 x 10 mm, positive pin, negative sleeve
SideB Connector3
MICRO-USB B (FEMALE)
HDMI (FEMALE)
Power Source
Transmitter and Receiver (included)
Technology
Wireless
HDMI
Features
Flex Center
AC Plug Type
NEMA 1-15P
AC Power Adapter Cord Length
5 ft
Number of Displays
1
Housing
Metal
Max Supported Video Resolution
3840 x 2160 (4K @ 30Hz)
Power Consumption Detail
TX: 2.5W; RX: 2.5W
Wireless Transmission Distance
98ft (30m)
LED Indicators
TX & RX: (x1) Blue (Power), (x1) Orange (Connection)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Storage Temperature Range
-4° to 158°F (-20° to 70°C)
Receiver - Number of Video Outputs
1
Transmitter - Number of Video Outputs
1
Power Consumption
2.5 W
Max Resolution
4K/30
Extender Style
Box
Extension Method
Wireless
Form Factor/Mounting Options
Box

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.