 
		
	
    
        
        
        
        
        
    
    
    Eaton 9PX and 5PXG2 battery pack, Used with 9PX1500RT, 9PX1500RTN, 9PX1500GRT, 9PXEBM48RT, 5PX1500RTG2, 5PXEBM48RTG2, Hot-swappable internal batteries and extended battery modules (EBMs), Single-phase, Sealed/lead-acid battery type
| Product Name | 
                                                Eaton 9PX battery pack
                                             | 
| Catalog Number | 
                                                EBP-1613
                                             | 
| UPC | 
                                                743172089762
                                             | 
| Product Length/Depth | 
                                                10 in
                                             | 
| Product Height | 
                                                4 in
                                             | 
| Product Width | 
                                                14 in
                                             | 
| Product Weight | 
                                                23.1 lb
                                             | 
| Compliances | 
                                                TAA Compliant  FCC Compliant | 
| Certifications | 
                                                IEC Rated  cULus Listed | 
| Global Catalog | 
                                                EBP-1613
                                             | 
| Battery type | 
                                                VRLA
                                             | 
| Used with | 
                                                9PX1500RT  9PXEBM48RT 9PX1500GRT 9PX1500RTN 5PX1500RTG2 5PXEBM48RTG2 |