Download document () of 20

ECO1300LCD

Line Interactive UPS with USB and 10 Outlets - 120V, 1300VA, 720W, 50/60 Hz, AVR, ECO Series, ENERGY STAR V2.0 - Not for sale in California until further notice.

  • Easy-to-read digital display reports important UPS and power information in real time
  • ENERGY STAR Version 2.0 qualified, includes 4 ECO outlets, to help you save energy and money
  • Battery backup allows enough time to save files and safely shut down during blackouts
  • 10 NEMA 5-15R outlets provide power to desktop PC or home theater systems
  • Protects valuable equipment from dangers posed by brownouts, surges and line noise

General specifications

Product Name
Eaton Tripp Lite series ECO UPS
Catalog Number
ECO1300LCD
UPC
037332205155
Product Length/Depth
19.49 in
Product Height
14.53 in
Product Width
7.48 in
Product Weight
22.44 lb
Compliances
RoHS
FCC Class B
ENERGY STAR certified
Certifications
CSA certified
NOM
UL 1778
Global Catalog
ECO1300LCD
Product Type
UPS

Product specifications

Topology
Line-interactive
Form factor
Tower
Rack size
0U
Package contents
  • ECO1300LCD ECO LCD 120V 1300VA 720W Line-Interactive UPS
  • USB cable
  • Owner’s manual
Input nominal voltage
120V AC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 12A
  • 12
Battery replacement
Qty 2 RBC51
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
12 min
Relative humidity
Up to 95% non-condensing
Front Panel LCD Display
LCD screen offers detailed UPS status information, configuration options and error message reporting; STATUS INFORMATION input voltage, output voltage, input frequency, output frequency, load in VA, load in watts, battery charge level (4 bar graph), estimated runtime remaining (minutes) and UPS operating mode; CONFIGURATION OPTIONS Eco-mode off/on, alarm disable; ERROR MESSAGES Replace battery, overload and critical fault (see manual for complete listing)
Output Receptacles
5-15R
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
3 min. (720W)
Communication interface
USB (HID enabled)
USB cable included
Dc Voltage
24
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB cable included
Input Circuit Breakers
15A
High Voltage Transfer to Battery Power
142V
Low Voltage Transfer to Battery Power
86V during 60Hz operation (105V during 50Hz operation)
Undervoltage Correction
Input voltages between 86 and 105 are boosted by 23% (60Hz operation only)
Application
  • Home/Office Desktop
  • Audio/Video
  • High-End Desktop/Small Network
  • Retail/Point of Sale
  • Hospitality
Switch configuration
ON / OFF / TEST Button offers power control and self-test operation; MUTE Button enables alarm-cancel and silent-mode opeation; SELECT Button is used to toggle LCD condition displays
AC suppression joule rating
316
Housing material
ABS
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1.3
Output Capacity (Watts)
720
Primary UPS Depth (mm)
410
Primary UPS Height (mm)
279
Primary UPS Width (mm)
99
AC Suppression Response Time
Instantaneous
Alarm Interface
Temporary alarm cancel and silent-mode operation is available using front-panel MUTE button (see manual)
Audible Alarms
Audible alarm indicates low battery, fault, overload and replace battery condition warnings
Battery Start Capability
Yes
Cooling Method
Convection
Frequency Rating Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
120V (+18% / -13%)
Output Voltage Regulation(Battery Mode)
120V (±10%)
Rechargeable Battery
7 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 122°F (-15° to 50°C)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
120v nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation during brownouts as low as 86V (60Hz operation) / 105V (50Hz operation)
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
12
UPS Input Cord Length (m)
1.8
UPS Power Module Dimensions
11 x 3.9 x 16.14
Power Mode Transfer Time
6 milliseconds
Total Outlets
10
Output Capacity (VA)
1300
Connected Equipment Insurance
$250,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Power saving auto-shutoff ECO outlets
UPS Dataline Suppression
1 line TEL/DSL (1 in / 1 out)
10/100Base T Ethernet
UPS Output Receptacles
5 UPS outlets, 5 surge-only outlets
High Availability UPS Features
Automatic voltage regulation (AVR)
Surge/noise protection
Nominal Input Voltage Supported
120V AC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton