Download document () of 20

N206-PC03-IND

Industrial Cat5e/Cat6 STP Ethernet Cable - RJ45 M/M, CMX Outdoor, IP68, 26 AWG, TAA, 3 ft. (0.91 m)

  • Built to protect Gigabit Ethernet and digital signage applications in harsh environments
  • IP68-rated to resist dust and endure immersion in 1.5 m of water up to 60 min.*
  • Supports PoE to save you expense and effort of powering PoE devices individually
  • Complies with Federal Trade Agreements Act standards for GSA Schedule purchases
  • Dispels EMI/RFI line noise that can destroy data and affect equipment performance

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N206-PC03-IND
UPC
037332206299
Product Length/Depth
0.5 in
Product Height
9.7 in
Product Width
6.9 in
Product Weight
0.21 lb
Compliances
IEEE Certified
RoHS
REACH
Certifications
UL Listed
cUL Listed
Global Catalog
N206-PC03-IND
Product Type
Preterminated patch cable

Product specifications

Special features
20% to 80% RH, Non-Condensing
Cable Jacket Rating
CMX
Cable Jacket Color
Black
Package Contents
N206-PC03-IND Industrial Cat5e/Cat6 STP Patch Cable - RJ45 M/M, 3 ft. (1 m)
System Requirements
Cat5/5e
Cat6
PoE
IEEE Standards Supported
802.3at
802.3af
Connector type
Molded
Product Features
Industrial Grade
TAA Compliant
Cable Jacket Material
PBT
Network Speed
1 Gbps (Gigabit)
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat5/5e
Cat6
PoE
Operating Humidity
20% to 80% RH, Non-Condensing
Operating Temperature Range
-4° to 176°F (-20° to 80°C)
Storage Humidity Range
20% to 80% RH, Non-Condensing
Storage Temperature
-4° to 176°F (-20° to 80°C)
Conductor Gauge
26 AWG
Cable Length
3 Foot
Outer Cable Diameter
6.2 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 176°F (-20° to 80°C)
Cable Shielding
STP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
STP
Conductor Material
Stranded Copper
Connector
RJ45
POE Type


Type 1 PoE (15.4W, IEEE 802.3af)
Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
15.4W (802.3af)
30W (802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Regular

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.