PDU Power Cord, C13 to C14 - 13A, 250V, 16 AWG, 5 ft. (1.52 m), Black
| Product Name | 
                                                Eaton Tripp Lite series PDU power cord
                                             | 
| Catalog Number | 
                                                P004-005-13A
                                             | 
| UPC | 
                                                037332180469
                                             | 
| Product Length/Depth | 
                                                0.1 in
                                             | 
| Product Height | 
                                                10 in
                                             | 
| Product Width | 
                                                7.1 in
                                             | 
| Product Weight | 
                                                0.46 lb
                                             | 
| Compliances | 
                                                RoHS  REACH | 
| Certifications | 
                                                cUL Listed  UL Listed CSA certified | 
| Operating temperature range | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Storage temperature | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Device Compatibility | 
                                                Monitor/HDTV  Computer Printer UPS Server PDU | 
| Awg-Size | 
                                                16
                                             | 
| Cable Length | 
                                                5 Foot
                                             | 
| Number Of Conductors | 
                                                3
                                             | 
| Operating Humidity | 
                                                20% to 80% RH
                                             | 
| Outer Cable Diameter | 
                                                9mm
                                             | 
| Power Cord Jacket Type | 
                                                SJT
                                             | 
| Storage Humidity Range | 
                                                20% to 80% RH
                                             | 
| Wire Size (Awg) - Max | 
                                                1.31
                                             | 
| Cable Length Range | 
                                                5 – 8ft (1 - 2M)
                                             | 
| Cable Jacket Rating | 
                                                FT2
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Package Contents | 
                                                P004-005-13A C14 Male to C13 Female Power Cable, 5 ft., Black
                                             | 
| Product Features | 
                                                High Voltage
                                             | 
| Cable Jacket Material | 
                                                PVC
                                             | 
| Product Highlights | 
                                                Recommended for powering computers, printers and other essential peripherals  Adds 5 ft. to your existing power connection to provide flexibility in placing devices C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable | 
| Plug Color | 
                                                Black
                                             | 
| SideA Connector1 | 
                                                IEC-320-C14
                                             | 
| SideB Connector1 | 
                                                IEC-320-C13
                                             | 
| Voltage Rating | 
                                                100 - 250 VAC
                                             | 
Support from Eaton