Download document () of 20

P004-L01

Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 1 ft. (0.31 m)

  • Adds 1-ft. (0.31 m) to your current power connection to provide more flexibility in placing devices
  • C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
  • Integral strain relief helps cable and connectors move freely without stress or cracking
  • Locking C13 connector maintains secure link to avoid loss of power and costly downtime
  • Recommended for connecting power to computers, servers and other peripherals

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P004-L01
UPC
037332218148
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.09 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
Certifications
UL Listed
CSA certified
cUL Listed
Global Catalog
P004-L01

Product specifications

Special features
Important NoteThis product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
Computer
Printer
Server
UPS
Monitor/HDTV
PDU
Awg-Size
18
Cable Length
1 Foot
Number Of Conductors
3
Operating Humidity
0% to 65% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
0% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P004-L01 C14 Male to C13 Female Power Cable, 1-ft. (0.31 m)
Product Features
Locking Plug
High Voltage
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13 - LOCKING
Voltage Rating
100 - 250 VAC

Export product specification

Need product support?

Support from Eaton