Heavy-Duty Power Extension Cable, NEMA L5-15R to NEMA 5-15P - 15A, 120V, 14 AWG, 1 ft. (0.31 m), Black
| Product Name | 
                                                Eaton Tripp Lite series extension cord
                                             | 
| Catalog Number | 
                                                P023-001
                                             | 
| UPC | 
                                                037332145567
                                             | 
| Product Length/Depth | 
                                                0.5 in
                                             | 
| Product Height | 
                                                10 in
                                             | 
| Product Width | 
                                                7 in
                                             | 
| Product Weight | 
                                                0.001 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Certifications | 
                                                UL Listed  cUL Listed | 
| Global Catalog | 
                                                P023-001
                                             | 
| Operating temperature range | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Storage temperature | 
                                                -4° to 140°F (-20° to 60°C)
                                             | 
| Device Compatibility | 
                                                Server  UPS PDU Computer Monitor/HDTV | 
| Awg-Size | 
                                                14
                                             | 
| Cable Length | 
                                                1 Foot
                                             | 
| Number Of Conductors | 
                                                3
                                             | 
| Operating Humidity | 
                                                20% to 80% RH
                                             | 
| Outer Cable Diameter | 
                                                9.2mm
                                             | 
| Power Cord Jacket Type | 
                                                SJT
                                             | 
| Storage Humidity Range | 
                                                20% to 80% RH
                                             | 
| Wire Size (Awg) - Max | 
                                                2.08
                                             | 
| Cable Length Range | 
                                                Up to 4ft (up to 1M)
                                             | 
| Cable Jacket Rating | 
                                                FT2
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Package Contents | 
                                                P023-001 Heavy-Duty Extension Cable, L5-15R to 5-15P, 1-ft. (0.31 m), Black
                                             | 
| Product Features | 
                                                High Voltage
                                             | 
| Cable Jacket Material | 
                                                PVC
                                             | 
| Plug Color | 
                                                Black
                                             | 
| SideA Connector1 | 
                                                NEMA 5-15P
                                             | 
| SideB Connector1 | 
                                                NEMA L5-15R
                                             | 
| Voltage Rating | 
                                                125 VAC
                                             | 
Support from Eaton