Download document () of 20

P032-02M-EU

Power cable, C20 to C13, H05VV-F, 15A, 2M

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P032-02M-EU
UPC
037332281012
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7 in
Product Weight
0.419 lb
Compliances
RoHS
UKCA
REACH
CE Marked

Product specifications

Type
Power Extension Cord
Power Cord Color
Black
Operating temperature range
5° to 158° F (-15° to 70° C)
Storage temperature
5° to 140° F (-15° to 60° C)
Device Compatibility
UPS
Computer
PDU
Awg-Size
16
Cable Length
6.56 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, NON-CONDENSING
Outer Cable Diameter
8.2 mm
Power Cord Jacket Type
H05VV-F
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
Wire Size (Awg) - Max
1.5
Conductor Gauge
48/0.2AS
Cable Length Range
5 – 8ft (1 - 2M)
Cable Jacket Color
Black
Package Contents
P032-02M-EU C20 to C13 Extension Power Cable, 2 m (6.6 ft.), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Recommended for powering computers, servers, routers and other network devices
VDE-compliant H05VV-F jacket allows use in European IT applications
2-meter length allows flexibility in placing devices in relationship to AC outlet
Ideal replacement for a worn-out or missing power extension cord
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C13
Voltage Rating
250 VAC

Export product specification

Need product support?

Support from Eaton