Download document () of 20

P045-010

Power Cord, C19 to NEMA L5-20P - Heavy-Duty, 20A, 125V, 12 AWG, 10 ft. (3.05 m), Black

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P045-010
UPC
037332140937
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7 in
Product Weight
1.72 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Relative humidity
10% to 65% RH, Non-Condensing
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
PDU
Server
UPS
Awg-Size
12
Cable Length
10 Foot
Number Of Conductors
3
Outer Cable Diameter
11mm
Power Cord Jacket Type
SJT
Wire Size (Awg) - Max
3.31
Cable Length Range
9 – 14ft (2 - 4M)
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P045-010 C19 to L5-20P Heavy-Duty Extension Cord, 10-ft. (3.05 m), Black
Cable Jacket Material
PVC
Product Highlights
Locking connector maintains secure link to avoid loss of power and costly downtime
Thick 12 AWG wire gauge manages high power levels required for larger equipment
10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
Heavy-duty cable replaces or upgrades standard power cord provided by manufacturer
Plug Color
Black
SideA Connector1
NEMA L5-20P
SideB Connector1
IEC-320-C19
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton