Power Extension Cord, NEMA L5-30P to NEMA L5-30R- Heavy-Duty, 30A, 125V, 10 AWG, 6 ft. (1.83 m), Black, Locking Connectors
| Product Name | 
                                                Eaton Tripp Lite series extension cord
                                             | 
| Catalog Number | 
                                                P046-006-LL-30A
                                             | 
| UPC | 
                                                037332200938
                                             | 
| Product Length/Depth | 
                                                0.5 in
                                             | 
| Product Height | 
                                                11.5 in
                                             | 
| Product Width | 
                                                9 in
                                             | 
| Product Weight | 
                                                0.001 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Certifications | 
                                                UL Listed  cUL Listed | 
| Global Catalog | 
                                                P046-006-LL-30A
                                             | 
| Operating temperature range | 
                                                14° to 140°F (-10° to 60°C)
                                             | 
| Storage temperature | 
                                                14° to 140°F (-10° to 60°C)
                                             | 
| Device Compatibility | 
                                                UPS  PDU | 
| Awg-Size | 
                                                10
                                             | 
| Cable Length | 
                                                6 Foot
                                             | 
| Number Of Conductors | 
                                                3
                                             | 
| Operating Humidity | 
                                                35% to 85% RH, Non-Condensing
                                             | 
| Outer Cable Diameter | 
                                                14.6mm
                                             | 
| Power Cord Jacket Type | 
                                                SJT
                                             | 
| Storage Humidity Range | 
                                                35% to 85% RH, Non-Condensing
                                             | 
| Wire Size (Awg) - Max | 
                                                5.26
                                             | 
| Cable Length Range | 
                                                5 – 8ft (1 - 2M)
                                             | 
| Cable Jacket Rating | 
                                                VW-1
                                             | 
| Cable Jacket Color | 
                                                Black
                                             | 
| Package Contents | 
                                                P046-006-LL-30A Heavy-Duty Power Extension Cord, 6-ft. (1.83 m)
                                             | 
| Product Features | 
                                                Locking Plug
                                             | 
| Cable Jacket Material | 
                                                PVC
                                             | 
| Plug Color | 
                                                Black
                                             | 
| SideA Connector1 | 
                                                NEMA L5-30P
                                             | 
| SideB Connector1 | 
                                                NEMA L5-30R
                                             | 
| Voltage Rating | 
                                                125 VAC
                                             | 
Support from Eaton