Download document () of 20

P130-000-COMP

HDMI to RCA Composite Video Adapter with Audio (F/3xF)

  • Converts high-quality HDMI video up to 1080p
  • Supports both NTSC (up to 480i) and PAL (up to 576i) video standards
  • 100-240V power supply and plug adapters offer wide compatibility
  • Plug-and-play operation with no software required for easy, immediate installation
  • Allows an HDMI video source to work with RCA A/V ports

General specifications

Product Name
Eaton Tripp Lite series video adapter
Catalog Number
P130-000-COMP
UPC
037332192738
Product Length/Depth
8.5 in
Product Height
2 in
Product Width
7.4 in
Product Weight
0.001 lb
Compliances
RoHS
Global Catalog
P130-000-COMP
Product Type
Video adapter

Product specifications

Type
Video Adapter
Color
Black
SideA Connector1
HDMI (FEMALE)
SideB Connector1
RCA (FEMALE)
SideB Connector3
RCA (FEMALE)
Technology
Stereo Audio
Composite
HDMI
Features
Flex Center
Cable Length
0 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.