Download document () of 20

P136-000-UHD-V2

DisplayPort to HDMI 4K Active Adapter Video Converter, DP ver 1.2, HDCP 1.3, DPCP 1.0 (M/F), 4K 30 Hz

  • Connect a 4K HDMI monitor to a computer with a Displayport 1.2 output
  • Displayport Male to HDMI Female
  • HDCP 1.3 and DPCP 1.0 compliant
  • Active adapter for use with any Displayport port

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P136-000-UHD-V2
UPC
037332188328
Product Length/Depth
0.5 in
Product Height
5.9 in
Product Width
3.9 in
Product Weight
0.06 lb
Compliances
RoHS
Global Catalog
P136-000-UHD-V2
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
Black
HDCP Specification
1.3
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
DisplayPort
HDMI
Features
Flex Center

Export product specification