Download document () of 20

P136-06N-H2V2

DisplayPort to HDMI Active Adapter Video Converter (M/F), 4K 60 Hz, DP 1.2, HDCP 2.2, 6 in.

  • Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
  • Supports audio and HDCP 2.2
  • Compatible with Single-Mode and Dual-Mode DisplayPort output
  • Plug-and-play operation with no software required for easy, immediate installation

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P136-06N-H2V2
UPC
037332200334
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Compliances
RoHS
Global Catalog
P136-06N-H2V2
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
Black
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
DisplayPort
Features
Flex Center
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification