Download document () of 20

P136-06N-H2V2LB

DisplayPort to HDMI Active Adapter (M/F), Latching Connector, 4K 60 Hz, DP1.2, HDCP 2.2,Black, 6 in.

  • Latching DP connector prevents cable from becoming accidentally dislodged
  • Supports UHD resolutions up to 4K @ 60 Hz for crystal-clear video
  • Compact unit fits easily into briefcase or laptop bag for immediate use anywhere
  • Keep using your current HDMI display with a DisplayPort 1.2 source
  • Plug-and-play operation with no software required for easy, immediate installation

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P136-06N-H2V2LB
UPC
037332209238
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Compliances
RoHS
Global Catalog
P136-06N-H2V2LB
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Color
Black
SideA Connector1
DISPLAYPORT (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
DisplayPort
HDMI
Features
Flex Center
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.