3.5mm Mini Stereo Audio Coupler (F/F)
| Product Name | 
                                            
                                            
                                             
                                                Eaton Tripp Lite series coupler
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                P310-000
                                             
                                         | 
                                    
| UPC | 
                                            
                                            
                                             
                                                037332184467
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                0.4 in
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                1.4 in
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                0.4 in
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.02 lb
                                             
                                         | 
                                    
| Compliances | 
                                            
                                            
                                             
                                                RoHS
                                             
                                         | 
                                    
| Global Catalog | 
                                            
                                            
                                             
                                                P310-000
                                             
                                         | 
                                    
| Color | 
                                            
                                            
                                             
                                                Black
                                             
                                         | 
                                    
| SideA Connector1 | 
                                            
                                            
                                             
                                                3.5MM (FEMALE)
                                             
                                         | 
                                    
| SideB Connector1 | 
                                            
                                            
                                             
                                                3.5MM (FEMALE)
                                             
                                         | 
                                    
| SideB Connector3 | 
                                            
                                            
                                             
                                                3.5MM (FEMALE)
                                             
                                         | 
                                    
| Technology | 
                                            
                                            
                                             
                                                Stereo Audio
                                             
                                         |