Download document () of 20

P566-010

HDMI to DVI Adapter Cable (M/M), 10 ft. (3.1 m)

  • Gold plated connectors and contacts provide optimal signal transfer.
  • Supports a bandwidth up to 5Gbps
  • Supports high-def video resolutions up to 1920 x 1080 @60Hz (1080p).
  • Premium double shielded digital video cable protects against EMI/RFI noise.
  • This product is covered by a Lifetime Limited Warranty

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P566-010
UPC
037332122940
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.3 lb
Compliances
RoHS
Global Catalog
P566-010
Product Type
Cable

Product specifications

Type
Passive Cable
Operating Humidity Range
10% to 85% RH, Non-Condensing
Storage Humidity Range
5% to 90% RH, Non-Condensing
Color
Black
Cable Jacket Rating
VW-1
Material
PVC
Cable Jacket Color
Black
Connector Plating
Gold
Cable Jacket Material
PVC
Contact Plating
Gold
Packaging Type
Polybag
HDCP Specification
1.3
SideA Connector1
HDMI (MALE)
SideB Connector1
DVI-D SINGLE LINK (MALE)
SideB Connector3
DVI-D SINGLE LINK (MALE)
Technology
DVI
HDMI
Features
Flex Center
Cable Length
10 Foot
Cable Outer Diameter (OD)
5.5mm
Max Supported Video Resolution
1920 x 1200 (1080p)
Operating Temperature Range
32° to 113°F (0° to 45°C)
Storage Temperature Range
14° to 158°F (-10° to 70°C)
Cable Length Range
9 - 14ft (2 - 4M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.