Download document () of 20

P568FA-70M-WR

High-Speed Armored HDMI Fiber Active Optical Cable (AOC) with Hooded Connectors - 4K @ 60 Hz, HDR, IP68, M/M, Black, 70 m

  • Armored cable with TPU jacket for outdoor use resists crushing, cutting and abrasions
  • Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
  • IP68-rated ends resist dust and endure immersion in 1.5 m of water up to 60 min.
  • Fiber optic strands transmit audio/video over longer distances than standard copper
  • Reel of cable supports 4K video resolutions (4:4:4)

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P568FA-70M-WR
UPC
037332261489
Product Length/Depth
16.73 in
Product Height
14.37 in
Product Width
11.61 in
Product Weight
17.64 lb
Compliances
FCC Compliant
RoHS
CE Marked
REACH
Certifications
EN 55032
EN 55024
Global Catalog
P568FA-70M-WR
Product Type
Cable

Product specifications

Type
Active Optical Cable (AOC)
Operating Humidity Range
10% to 80% RH, Non-Condensing
Storage Humidity Range
10% to 80% RH, Non-Condensing
Color
Black
Cable Jacket Rating
Armored
Material
TPU
Cable Jacket Color
Black
Product Features
HDR Support
EMI/RFI Line Noise Protection
EDID Compatible
3D Video Supported
Industrial Grade
Armored Cable
Cable Jacket Material
TPU
Color Depth
48-bit
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
HDCP Specification
2.2
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (MALE)
SideB Connector3
HDMI (MALE)
Technology
HDMI
Features
Flex Center
Connector
HDMI
Number of Displays
1
Cable Outer Diameter (OD)
5.8 mm
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Operating Temperature Range
32° to 122°F (0° to 50°C)
Storage Temperature Range
-40° to 158°F (-40° to 70°C)
Protection Rating
IP68
Signal Transmission
Unidirectional
Video Input
HDMI (MALE)
Video Output
HDMI (MALE)
Max Resolution
4K/60
Extender Style
Cable
Extension Method
HDMI Cable
Cable Length Range
50ft and up (15M and up)
Form Factor/Mounting Options
Cable

Export product specification