 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite series basic PDU, 1PH, 1U, NEMA L5-20P input, 15 ft cord, 2.4kW, 16A, 120V, 13 Outlets (13) 5-20R
| Product Name | 
                                                Eaton Tripp Lite series basic PDU
                                             | 
| Catalog Number | 
                                                PDU1220T
                                             | 
| UPC | 
                                                037332119148
                                             | 
| Product Length/Depth | 
                                                4.5 in
                                             | 
| Product Height | 
                                                1.75 in
                                             | 
| Product Width | 
                                                20 in
                                             | 
| Product Weight | 
                                                5.2 lb
                                             | 
| Compliances | 
                                                RoHS  TAA Compliant | 
| Certifications | 
                                                RETIE  CSA Std. C22.2 NOM UL Listed | 
| Form factor | 
                                                1U
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Amperage Rating | 
                                                20A
                                             | 
| Input connection | 
                                                NEMA L5-20P
                                             | 
| Cord length | 
                                                15 ft
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             |