 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite series basic PDU, 1PH, 0U, L5-20P input, 15 ft cord, 2.4kW, 16A, 120V, 14 Outlets (14) 5-20R
| Product Name | 
                                                Eaton Tripp Lite series basic PDU
                                             | 
| Catalog Number | 
                                                PDU1420T
                                             | 
| UPC | 
                                                037332122254
                                             | 
| Product Length/Depth | 
                                                2.25 in
                                             | 
| Product Height | 
                                                1.75 in
                                             | 
| Product Width | 
                                                25.75 in
                                             | 
| Product Weight | 
                                                5.6 lb
                                             | 
| Compliances | 
                                                RoHS  TAA Compliant | 
| Certifications | 
                                                RETIE  NOM UL 60950-1 CSA Std. C22.2 | 
| Form factor | 
                                                0U
                                             | 
| Phase | 
                                                Single-phase
                                             | 
| Amperage Rating | 
                                                20A
                                             | 
| Input connection | 
                                                NEMA L5-20P
                                             | 
| Cord length | 
                                                15 ft
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             |