 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite series metered outlet PDU, 3PH, 0U, L21-20P input, 6ft cord, 5.7kW, 16A, 208V, 42 Outlets (42) 5-20R, TAA
| Product Name | 
                                                Eaton Tripp Lite series metered outlet PDU
                                             | 
| Catalog Number | 
                                                PDU3MV6L2120LV
                                             | 
| UPC | 
                                                037332163899
                                             | 
| Product Length/Depth | 
                                                1.93 in
                                             | 
| Product Height | 
                                                70 in
                                             | 
| Product Width | 
                                                2.2 in
                                             | 
| Product Weight | 
                                                12.7 lb
                                             | 
| Compliances | 
                                                FCC Class A  RoHS TAA Compliant | 
| Certifications | 
                                                UL 62368-1  NOM RETIE | 
| Form factor | 
                                                0U (Vertical)
                                             | 
| Package contents | 
 | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Mounting direction | 
                                                Vertical
                                             | 
| Material | 
                                                Metal
                                             | 
| Input connection | 
                                                NEMA L21-20P
                                             | 
| Cord length | 
                                                6 ft
                                             | 
| Amperage Rating | 
                                                16A
                                             | 
| Electric current - max | 
                                                16
                                             | 
| Phase | 
                                                3-Phase
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Number of Outputs 5-20R | 
                                                42
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Front Panel LCD Display | 
                                                Set of 3 digital current meters report output current per phase
                                             | 
| Output Receptacles | 
                                                5-15/20R
                                             | 
| Recommended electrical service | 
                                                Three-phase 20A 208V service
                                             | 
| Reported load Segments | 
                                                Supports local monitoring of current for each output phase (16A balanced max per L1, L2 and L3); Outlets are color-coded and labeled for phase and load bank identification; L1-N feeds black 5-20R outlets; L2-N feeds dark-gray 5-20R outlets; L3-N feeds light-gray 5-20R outlets
                                             | 
| Receptacles | 
                                                5-15/20R
                                             | 
| Input Cord Length | 
                                                6 ft
                                             | 
| Product Features | 
                                                TAA Compliant
                                             | 
| Amperage Rating Details | 
                                                Agency de-rated to 16A continuous
                                             | 
| Operating elevation | 
                                                0-10000 ft. (0-3000 m)
                                             | 
| Operating temperature range | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Output nominal voltage | 
                                                120V
                                             | 
| Relative humidity | 
                                                5% to 95% non-condensing
                                             | 
| Form Factors Supported | 
                                                Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
                                             | 
| Output Capacity Details | 
                                                5.7kW (120V) total capacity / 16A max per output phase (L1, L2, L3); 16A max per 5-15/20R outlet
                                             | 
| Storage temperature | 
                                                -22° to 140°F (-30° to 60°C)
                                             | 
| Product Highlights | 
                                                42 NEMA 5-15/20R outlets (120V), Toolless button-mount installation; cord retention brackets included  Local Metered 5.7kW 3 Phase 120V output PDU; 70 in. / 178cm 0U vertical rackmount Reports load level per-phase via built in current meters NEMA L21-20P (3P+N+E) 208V 3 phase input; 6-ft. (1.83 m) line cord Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases | 
| PDU Plug Type | 
                                                L21-20P
                                             | 
| PDU Type | 
                                                Local metered
                                             | 
| PDU Input Voltage | 
                                                208
                                             | 
| PDU Form Factor | 
                                                Vertical (0U)
                                             | 
Support from Eaton