 
		
	
    
        
    
        
        
        
        
        
    
    
    Eaton Tripp Lite series metered outlet PDU, 3PH, 0U, NEMA L21-30P input, 6 ft cord, 8.6kW, 24A, 208V, 48 Outlets (36) C13 (6) C19 (6) 5-20R, TAA
| Product Name | 
                                                Eaton Tripp Lite series metered outlet PDU
                                             | 
| Catalog Number | 
                                                PDU3MV6L2130
                                             | 
| UPC | 
                                                037332163875
                                             | 
| Product Length/Depth | 
                                                2.65 in
                                             | 
| Product Height | 
                                                70 in
                                             | 
| Product Width | 
                                                2.2 in
                                             | 
| Product Weight | 
                                                13.92 lb
                                             | 
| Compliances | 
                                                FCC Class A  RoHS TAA Compliant | 
| Certifications | 
                                                RETIE  UL 62368-1 NOM | 
| Form factor | 
                                                0U (Vertical)
                                             | 
| Package contents | 
 | 
| Operating Temperature | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Mounting direction | 
                                                Vertical
                                             | 
| Material | 
                                                Metal
                                             | 
| Input connection | 
                                                NEMA L21-30P
                                             | 
| Cord length | 
                                                6 ft
                                             | 
| Amperage Rating | 
                                                24A
                                             | 
| Electric current - max | 
                                                24
                                             | 
| Phase | 
                                                3-Phase
                                             | 
| Frequency rating | 
                                                50/60 Hz
                                             | 
| Number of Outputs 5-20R | 
                                                6
                                             | 
| Number of Outputs C13 | 
                                                36
                                             | 
| Number of Outputs C19 | 
                                                9
                                             | 
| Features | 
                                                Flex Center
                                             | 
| Front Panel LCD Display | 
                                                Set of 3 digital current meters report input current in amps (L1, L2, L3)
                                             | 
| Output Receptacles | 
                                                C13  C19 5-15/20R | 
| Overload protection | 
                                                Three 20A double-pole circuit breakers (1 per output phase)
                                             | 
| Recommended electrical service | 
                                                Three-phase 30A 208V service
                                             | 
| Reported load Segments | 
                                                Supports monitoring of input current per phase (13.8A balanced max per L1, L2 and L3); Outlets are color-coded and labeled for phase and load bank identification; Phase L1-L2 feeds black C13 & C19 outlets; Phase L2-L3 feeds dark-gray C13 & C19 outlets; Phase L3-L1 feeds light-gray C13 & C19 outlets; Phase L1-N feeds black 5-20R outlets; Phase L2-N feeds dark-gray 5-20R outlets; Phase L3-N feeds light-gray 5-20R outlets
                                             | 
| Output Receptacles Details | 
                                                5-15/20R outlets provide 120V output; C13 and C19 outlets provide 208V output  5-15/20R outlets provide 120V output; C13 and C19 outlets provide 208V output; Compatible with Eaton Tripp Lite Power Cords | 
| Receptacles | 
 | 
| Input Cord Length | 
                                                6 ft
                                             | 
| Product Features | 
                                                TAA Compliant
                                             | 
| Amperage Rating Details | 
                                                Agency de-rated to 24A continuous
                                             | 
| Operating elevation | 
                                                0-10000 ft. (0-3000 m)
                                             | 
| Operating temperature range | 
                                                32° to 104°F (0° to 40°C)
                                             | 
| Output nominal voltage | 
                                                208/120V
                                             | 
| Relative humidity | 
                                                5% to 95% non-condensing
                                             | 
| Form Factors Supported | 
                                                Vertical rackmount installation supported with included mounting brackets; supports toolless mounting in button-mount compatible racks
                                             | 
| Output Capacity Details | 
                                                8.6kW (208V) total capacity; 13.9A (208V) max per output phase (L1-L2, L2-L3, L3-L1) / 16A (120V) max per output phase (L1, L2, L3); 12A max per C13 outlet; 16A max per 5-20R outlet
                                             | 
| Storage temperature | 
                                                -22° to 140°F (-30° to 60°C)
                                             | 
| Product Highlights | 
                                                Reports input current per-phase via built in current meters  48 outlets total; 36 C13 (208V), 6 C19 (208V) and 6 NEMA 5-15/20R (120V) TAA Compliant Toolless button-mount installation; cord retention brackets included Local Metered 8.6kW 3 Phase 208/120V PDU; 70 in. / 178cm 0U vertical rackmount NEMA L21-30P (3P+N+E) 208V 3 phase input; 6-ft. (1.83 m) line cord | 
| PDU Plug Type | 
                                                L21-30P
                                             | 
| PDU Type | 
                                                Local metered
                                             | 
| PDU Input Voltage | 
                                                208
                                             | 
| PDU Form Factor | 
                                                Vertical (0U)
                                             | 
Support from Eaton