SmartPro 1000VA 600W 120V Line-Interactive Sine Wave UPS, AVR - 4 NEMA 5-15R Outlets, Network Card Option, LCD, USB, 1U Rack/Tower
| Product Name | 
                                                Eaton Tripp Lite series SmartPro UPS
                                             | 
| Catalog Number | 
                                                SMC1000RT1U
                                             | 
| Product Length/Depth | 
                                                21.81 in
                                             | 
| Product Height | 
                                                1.73 in
                                             | 
| Product Width | 
                                                17.32 in
                                             | 
| Product Weight | 
                                                32.63 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Certifications | 
                                                RETIE  UL 1778 CSA Std. C22.2 | 
| Global Catalog | 
                                                SMC1000RT1U
                                             | 
| Battery replacement | 
                                                RBC367-1U
                                             | 
| Receptacle | 
                                                5-15R
                                             | 
| Topology | 
                                                Line-interactive
                                             | 
| Output power factor | 
                                                0.6
                                             | 
| Output nominal voltage | 
                                                100/120/127V
                                             | 
| Nominal Output Voltage | 
                                                100/120/127V
                                             | 
| Electric current - max | 
                                                8.59A (100V); 8.6A (120V); 8.12A (127V)
                                             | 
| Input nominal voltage | 
                                                100 VAC/120 VAC/127 VAC
                                             | 
| Noise level | 
                                                45 dBA maximum, front side 1m
                                             | 
| Relative humidity | 
                                                0-95% non-condensing
                                             | 
| Form factor | 
                                                Rackmount/Tower
                                             | 
| Rack size | 
                                                1U
                                             | 
| Package contents | 
 | 
| Phase (input) | 
                                                Single-phase
                                             |