SmartRack Fixed Standoff Security Cage for Rack Equipment, 3U, Rear
| Product Name | 
                                                Eaton Tripp Lite series SmartRack security cage
                                             | 
| Catalog Number | 
                                                SR3UCAGEREAR
                                             | 
| UPC | 
                                                037332262875
                                             | 
| Product Length/Depth | 
                                                2.76 in
                                             | 
| Product Height | 
                                                22.05 in
                                             | 
| Product Width | 
                                                6.7 in
                                             | 
| Product Weight | 
                                                1.45 lb
                                             | 
| Compliances | 
                                                RoHS
                                             | 
| Accessory Class |  | 
| Features | 
                                                Flex Center
                                             | 
| Accessory/spare part type | 
                                                Security accessories
                                             | 
| Product Highlights | 
                                                Access ports on either end allow convenient cable entry and exit  Heavy-duty steel construction designed to hold up in busy IT environments Perforated design allows airflow to equipment and visual monitoring of equipment Easy to install over existing rack equipment with included mounting hardware Recommended for racks located in shared spaces or areas with public access | 
Support from Eaton