 
		
	
    
        
    
        
        
        
        
        
    
    
    48U Heavy-Duty 4-Post SmartRack Open Frame Rack - Organize and Secure Network Rack Equipment
| Product Name | 
                                                Eaton Tripp Lite series SmartRack 4-post open frame rack
                                             | 
| Catalog Number | 
                                                SR4POST48HD
                                             | 
| UPC | 
                                                037332185778
                                             | 
| Product Length/Depth | 
                                                35.25 in
                                             | 
| Product Height | 
                                                90 in
                                             | 
| Product Width | 
                                                24 in
                                             | 
| Product Weight | 
                                                110 lb
                                             | 
| Compliances | 
                                                EIA-310-E  RoHS | 
| Product Highlights | 
                                                48U Heavy-Duty 4-post open frame rack  Toolless button holes to accept PDUs or cable managers Black steel with square, numbered mounting holes | 
| Features | 
                                                Flex Center
                                             | 
| Color | 
                                                Black
                                             | 
| Rack Height | 
                                                48U
                                             | 
| Rack Depth | 
                                                Standard
                                             |