Portable AC Unit for Server Rooms - 12,000 BTU (3.5 kW), 120V - Not for sale in California, USA; for sales in California, see model SRCOOL12KE
| Product Name |
Eaton Tripp Lite series SmartRack portable cooling
|
| Catalog Number |
SRCOOL12K
|
| UPC |
037332145765
|
| Product Length/Depth |
19.88 in
|
| Product Height |
30.63 in
|
| Product Width |
11.81 in
|
| Product Weight |
73.9 lb
|
| Compliances |
RoHS
|
| Certifications |
CSA certified
UL Listed |
| Global Catalog |
SRCOOL12K
|
| Input Nominal Voltage |
120 VAC
120V AC 60 Hz |
| Input Connection |
NEMA 5-15P
|
| Air Flow |
Evaporator = 329 CFM / Condenser = 311 CFM
|
| Equivalent Room Size |
|
| Air Exhaust Tube Diameter |
5.16 inches
|
| Air Exhaust Tube Length |
118 inches
|
| Refrigerant Amount |
15.5 oz
|
| Compressor Type |
Rotary
|
| Color |
Black
|
| Material Of Construction |
ABS
|
| Sound Level |
57dB
|
| Package Contents |
SRCOOL12K Portable Server Rack AC Unit, Gen 2
Louvered front vent insert Duct adapters Cold-air flexible duct Hot-exhaust duct Window/drop-ceiling heat-ventilation kit Drainage plugs Owner’s manual |