SmartRack Wall-Mount Roof Fan Kit - 2-120V high-performance fans; 210 CFM; 5-15P plug
| Product Name | 
                                                Eaton Tripp Lite series SmartRack cooling fan
                                             | 
| Catalog Number | 
                                                SRFANWM
                                             | 
| UPC | 
                                                037332166616
                                             | 
| Product Length/Depth | 
                                                1.61 in
                                             | 
| Product Height | 
                                                5.2 in
                                             | 
| Product Width | 
                                                5.2 in
                                             | 
| Product Weight | 
                                                5.08 lb
                                             | 
| Compliances | 
                                                EIA-310-E  RoHS | 
| Global Catalog | 
                                                SRFANWM
                                             | 
| Input Connection | 
                                                NEMA 5-15P
                                             | 
| Input Cord Length | 
                                                3 ft
                                             | 
| Input Plug Features | 
                                                NEMA 5-15P
                                             | 
| Nominal Input Voltage Description | 
                                                120V AC 50/60 Hz
                                             | 
| Input Frequency | 
                                                50/60 Hz
                                             | 
| Accessory Class |  | 
| Accessory Type | 
                                                Fan Kit  Fan kit | 
| Cooling Type | 
                                                Passive
                                             | 
| Package Contents | 
                                                (2) 120V high-performance fans with 3-ft. (0.91 m) power cord  
 Owner's manual (2) Fan guards Mounting hardware | 
| Input Nominal Voltage | 
                                                120 VAC  120V AC 50/60 Hz | 
| Product Features | 
                                                NEMA 5-15P
                                             | 
| Voltage Rating | 
                                                120 VAC
                                             |